Skip to main content

Overview

Description

The 71V124 3.3V CMOS SRAM is organized as 128K x 8. The JEDEC center power/GND pinout reduces noise generation and improves system performance. All bidirectional inputs and outputs of the 71V124 are LVTTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used; no clocks or refreshes are required for operation.

Features

  • JEDEC revolutionary pinout (center power/GND) for reduced noise
  • Equal access and cycle times
    • Commercial: 10/12/15/20ns
    • Industrial: 10/12/15/20ns
  • One Chip Select plus one Output Enable pin
  • Inputs and outputs are LVTTL-compatible
  • Single 3.3V supply
  • Low power consumption via chip deselect
  • Available in 32-pin 300-mil and 400-mil plastic SOJ, and 32-pin Type II TSOP packages

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models