Overview
Design & Development
Software & Tools
Software & Tools
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | Log in to Download ZIP 37.73 MB 日本語 | |
Software & Tools - Other | Log in to Download EXE 1.30 MB 日本語 | |
Software & Tools - Other | Log in to Download EXE 7.57 MB 日本語 | |
3 items
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Product Options
Please log in or register to buy
Log in to order
Processing table
PLP |
PLP terminated |
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Lead Count (#) |
Operating Freq (Max) (MHz) |
Timer |
ADC |
DAC |
RTC |
LVD or PVD |
DMA |
Ethernet |
CAN (ch) |
USB |
Temp. Range |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||
N/A | H8S/2000 | 16 | 32 | 384 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | ||||||||
N/A | H8S/2000 | 16 | 8 | 256 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | 3 | |||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 4 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | 3 | |||||||
N/A | H8S/2000 | 16 | 4 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | |||||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 4 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | 3 | |||||||
N/A | H8S/2000 | 16 | 4 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | 3 | ||||||||
N/A | H8S/2000 | 16 | 32 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | 3 | 17.25 | |||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 32 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | ||||||||
N/A | H8S/2000 | 16 | 8 | 512 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | ||||||||
N/A | H8S/2000 | 16 | 8 | 512 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | ||||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 8 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | ||||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 8 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | 3 | 14.2 | ||||||
N/A | H8S/2000 | 16 | 8 | 256 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | 3 | |||||||
DF2329BVF25V circleLast Time Buy
shopping_cart
Buy Now
|
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 32 | 384 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | 3 | 31.58 | ||||
N/A | H8S/2000 | 16 | 32 | 384 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | 3 | |||||||
N/A | H8S/2000 | 16 | 32 | 384 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | 3 | |||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 4 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | ||||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 4 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | ||||||||
N/A | H8S/2000 | 16 | 4 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | |||||||||
N/A | H8S/2000 | 16 | 120 | 20 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | ||||||||||
N/A | H8S/2000 | 16 | 4 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | |||||||||
N/A | H8S/2000 | 16 | 4 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | |||||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 4 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | 3 | |||||||
N/A | H8S/2000 | 16 | 128 | 20 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | ||||||||||
N/A | H8S/2000 | 16 | 4 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | |||||||||
N/A | H8S/2000 | 16 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | ||||||||||
N/A | H8S/2000 | 16 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | ||||||||||
N/A | H8S/2000 | 16 | 8 | 256 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | 25.08 | |||||||
N/A | H8S/2000 | 16 | 8 | 256 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | ||||||||
N/A | H8S/2000 | 16 | 32 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | |||||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 4 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | 3 | |||||||
N/A | H8S/2000 | 16 | 128 | 20 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | ||||||||||
N/A | H8S/2000 | 16 | 120 | 20 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | ||||||||||
N/A | H8S/2000 | 16 | 8 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | |||||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 8 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | 3 | |||||||
N/A | H8S/2000 | 16 | 120 | 20 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | ||||||||||
N/A | H8S/2000 | 16 | 8 | 512 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | ||||||||
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 8 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | ||||||||
N/A | H8S/2000 | 16 | 128 | 20 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | ||||||||||
N/A | H8S/2000 | 16 | 8 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | |||||||||
DF2329BVF25WV circleLast Time Buy
shopping_cart
Buy Now
|
N/A | 2024 Jan (terminated) | H8S/2000 | 16 | 32 | 384 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | 3 | 40.6 | ||||
DF2329BVTE25WV circleLast Time Buy
shopping_cart
Buy Now
|
N/A | H8S/2000 | 16 | 32 | 384 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | 3 | 32.55 | |||||
N/A | H8S/2000 | 16 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | ||||||||||
N/A | H8S/2000 | 16 | 128 | 20 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -20 to +75°C | ||||||||||
N/A | H8S/2000 | 16 | 128 | 20 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | ||||||||||
N/A | H8S/2000 | 16 | 8 | 120 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C | |||||||||
N/A | H8S/2000 | 16 | 128 | 25 | 8-bit x 2-ch, 16-bit x 6-ch | 10-bit x 8-ch | 8-bit x 2-ch | No | No | No | No | -40 to +85°C |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product