Skip to main content

Overview

Description

The SH7269 VDC4 Board includes four connectors for output evaluation to the TFT-LCD panel.

Note: This product does not come with the development tools. Prepare the following items before using this optional board.

  • SH7269 CPU board (R0K572690C000BR)
  • SuperH RISC engine C/C++ Compiler Package
  • E10A-USB emulator
  • LCD module

Features

  • Includes a video DAC to convert TFT-LCD panel control signal to the analog RGB, which allows connecting to PC monitor to evaluate the VDC4 display.
  • Includes a connector to evaluate digital video input.

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 2.09 MB 日本語
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
C/C++ Compiler Package for SuperH Family
C/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
Compiler/Assembler Renesas
E10A-USB
On-chip debugging emulator for SuperH RISC engine, H8SX and H8S Family.
Emulator Renesas
2 items

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 416 KB 日本語
PCB Design Files Log in to Download ZIP 114 KB 日本語
2 items

Related Boards & Kits

Specifications

Item Specification
TFT-LCD panel output connectors
  • Connector for R0P7724LE0011RL (Discontinued product) x 1 (Renesas)
  • Connector for TX09D55VM1CCA x 1 (Hitachi Displays)
  • Connector for AA057QD01 x 1 (Mitsubishi Electric)
  • 40-pin MIL spec connector for general TFT-LCD x 1
Analog RGB output connector
  • D-sub15-pin connector x 1
Digital RGB signal input connectors
  • 40-pin MIL spec connector x 1
Switch
  • DIP switch for video DAC setting (4 poles x 1)
Dimensions
  • 94mm x 94mm
  • Board and figure:Printed board (4 layered, double-sided)
  • Number of boards: 1
Accessories
  • CD-ROM (User’s Manual, Board data)
  • Release Note
Prepare the following items (not included in this product)
  • The SH7269 CPU board (R0K572690C000BR)
  • SuperH RISC engine C/C++ Compiler Package
  • E10A-USB emulator
  • TFT-LCD panel
  • LCD monitor