Renesas Starter Kit for SH7201
The Renesas Starter Kit for SH7201 is intended as a user-friendly introductory and evaluation tool for the SH7201 microcontroller. The board also provides a useful...
The SH7201 is a high-performance microcontroller, incorporating an SH2A-FPU core. This LSI operates at a maximum operating frequency of 120MHz. It incorporates FPU, which supports single-precision and double-precision, and which enable high signal processing performance. In addition, this LSI includes peripheral functions such as a multifunction timer for motor control, a CAN controller, a serial communication interface with a 16-stage FIFO and an I2C bus interface. They incorporate FPU, which support single-precision and double-precision floating-point arithmetics, enabling high-speed signal processing.
Software title
|
Software type
|
Company
|
---|---|---|
HI7000/4 Real-time OS for SuperH Family μITRON4.0 Specification real-time OS for SH-1,SH-2,SH2-DSP,SH-2A,SH2A-FPU [Required IDE :High-performance Embedded Workshop]
|
ITRON OS | Renesas |
C/C++ Compiler Package for SuperH Family C/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
|
Compiler/Assembler | Renesas |
MISRA C Rule Checker SQMlint MISRA C Rule Checker (option)
|
Compiler/Assembler | Renesas |
E10A-USB HS0005KCU01H for H-UDI Interface E10A-USB emulator not supporting AUD trace function.
|
Emulator | Renesas |
E10A-USB HS0005KCU02H for AUD Trace Function E10A-USB emulator supporting AUD trace function.
|
Emulator | Renesas |
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | Renesas |
Simulator Debugger for SuperH Family Simulator debugger for the SuperH RISC engine family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
7 items
|
The Renesas Starter Kit for SH7201 is intended as a user-friendly introductory and evaluation tool for the SH7201 microcontroller. The board also provides a useful...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: