Renesas Starter Kit for SH7211
The Renesas Starter Kit for SH7211 is intended as a user-friendly introductory and evaluation tool for the SH7211 microcontroller. The board also provides a useful...
The SH7211 is a high-end single chip microcontroller with on-chip flash memory, which incorporates an SH-2A core and achieves operation of 160MHz. TheSH-2A CPU core employs a superscalar architecture enabling simultaneous execution of two instructions. Compared with the conventional SH-1 andSH-2, a tremendous increase in processing performance is realized. The SH7211 incorporates register banks. When an interrupt event occurs, CPU internal register information is stored in registers at high speed. This make it possible to improve real-time control performance greatly. This LSI includes abundant peripheral functions suited f or industrial applications, such as a multifunction timer unit 12-bit A/D converter and 8-bit D/A converter.
Software title
|
Software type
|
Company
|
---|---|---|
FAT File System FAT file system, Original file system
|
File System | Renesas |
HI7000/4 Real-time OS for SuperH Family μITRON4.0 Specification real-time OS for SH-1,SH-2,SH2-DSP,SH-2A,SH2A-FPU [Required IDE :High-performance Embedded Workshop]
|
ITRON OS | Renesas |
C/C++ Compiler Package for SuperH Family C/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
|
Compiler/Assembler | Renesas |
MISRA C Rule Checker SQMlint MISRA C Rule Checker (option)
|
Compiler/Assembler | Renesas |
E10A-USB HS0005KCU01H for H-UDI Interface E10A-USB emulator not supporting AUD trace function.
|
Emulator | Renesas |
E10A-USB HS0005KCU02H for AUD Trace Function E10A-USB emulator supporting AUD trace function.
|
Emulator | Renesas |
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | Renesas |
Flash Development Toolkit (Programming GUI) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
|
Programmer (Unit/SW) | Renesas |
Simulator Debugger for SuperH Family Simulator debugger for the SuperH RISC engine family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
9 items
|
The Renesas Starter Kit for SH7211 is intended as a user-friendly introductory and evaluation tool for the SH7211 microcontroller. The board also provides a useful...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: