SH7262 CPU Board
The M3A-HS62G50 is the CPU board designed for users to evaluate the functionality and performance of the SH7262 group of Renesas Technology original microcomputers, as...
Renesas Electronics had earlier launched the SH7260 Series of microcontrollers, built around the SH2A-FPU 32-bit CPU core with superb real time processing capability, as a solution for the digital audio field. The SH7262 and SH7264 belong to the SH7260 Series of microcontrollers, and the maximum operating frequency of 144 MHz enables faster operation in applications such as equipment control or digital audio signal processing. This combination of excellent signal processing performance and ROM code efficiency means that compression and decompression of audio data in formats required by digital audio applications, such as MP3, WMA, or AAC (Advanced Audio Coding), is performed more quickly and program sizes are reduced. & The SH7262 and SH7264 provide a new video display controller and digital video input pins for use with graphical and video display applications. Digital RGB output pins allow output of images or video in RGB565 format at up to WQVGA size (480 × 240 pixels).
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | Log in to Download ZIP 122.72 MB 日本語 | |
1 item
|
The M3A-HS62G50 is the CPU board designed for users to evaluate the functionality and performance of the SH7262 group of Renesas Technology original microcomputers, as...
The Renesas Starter Kit+ for SH7264 has been developed speed up code development and reduce time to market. An Renesas Starter Kit+, as the name suggests, is a complete...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
DAC |
USB |
DMA |
Ethernet |
RTC |
LVD or PVD |
Human Machine Interface |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||
R5S72645W144FP#U0 circleObsolete |
N/A | SH2A-FPU | 32 | 0 | 0 | 704 | 208 | 3 - 3.6 | 144 | 2 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -20 to 85°C | ||
R5S72646P144FP#UZ circleObsolete |
N/A | SH2A-FPU | 32 | 0 | 0 | 704 | 208 | 3 - 3.6 | 144 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -40 to 85°C | |||
R5S72642W144FP#U0 circleObsolete |
N/A | SH2A-FPU | 32 | 0 | 0 | 1088 | 208 | 3 - 3.6 | 144 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -20 to 85°C | |||
R5S72643W144FP#U0 circleObsolete |
N/A | SH2A-FPU | 32 | 0 | 0 | 1088 | 208 | 3 - 3.6 | 144 | 2 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -20 to 85°C | ||
N/A | SH2A-FPU | 32 | 0 | 0 | 1088 | 208 | 3 - 3.6 | 144 | 2 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -40 to 85°C | |||
R5S72643P144FP#UZ circleObsolete |
N/A | SH2A-FPU | 32 | 0 | 0 | 1088 | 208 | 3 - 3.6 | 144 | 2 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -40 to 85°C | ||
R5S72646W144FP#U0 circleObsolete |
N/A | SH2A-FPU | 32 | 0 | 0 | 704 | 208 | 3 - 3.6 | 144 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -20 to 85°C | |||
R5S72647P144FP#UZ circleObsolete |
N/A | SH2A-FPU | 32 | 0 | 0 | 704 | 208 | 3 - 3.6 | 144 | 2 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -40 to 85°C | ||
R5S72647W144FP#U0 circleObsolete |
N/A | SH2A-FPU | 32 | 0 | 0 | 704 | 208 | 3 - 3.6 | 144 | 2 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -20 to 85°C | ||
R5S72644P144FP#UZ circleObsolete |
N/A | SH2A-FPU | 32 | 0 | 0 | 704 | 208 | 3 - 3.6 | 144 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -40 to 85°C | |||
R5S72640P144FP#UZ circleObsolete |
N/A | SH2A-FPU | 32 | 0 | 0 | 1088 | 208 | 3 - 3.6 | 144 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -40 to 85°C | |||
N/A | SH2A-FPU | 32 | 0 | 0 | 1088 | 208 | 3 - 3.6 | 144 | 2 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -20 to 85°C | |||
N/A | SH2A-FPU | 32 | 0 | 0 | 1088 | 208 | 3 - 3.6 | 144 | 2 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -40 to 85°C | |||
N/A | SH2A-FPU | 32 | 0 | 0 | 704 | 208 | 3 - 3.6 | 144 | 2 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -40 to 85°C | |||
N/A | SH2A-FPU | 32 | 0 | 0 | 704 | 208 | 3 - 3.6 | 144 | 2 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -40 to 85°C | |||
N/A | SH2A-FPU | 32 | 0 | 0 | 704 | 208 | 3 - 3.6 | 144 | 2 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -40 to 85°C | |||
N/A | SH2A-FPU | 32 | 0 | 0 | 704 | 208 | 3 - 3.6 | 144 | 2 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -20 to 85°C | |||
R5S72642P144FP#UZ circleObsolete |
N/A | SH2A-FPU | 32 | 0 | 0 | 1088 | 208 | 3 - 3.6 | 144 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -40 to 85°C | |||
R5S72641W144FP#U0 circleObsolete |
N/A | SH2A-FPU | 32 | 0 | 0 | 1088 | 208 | 3 - 3.6 | 144 | 2 | 129 | 16-bit x 7-ch | 10-bit x 8-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | No | Yes | No | Display Function | -20 to 85°C |