Overview
Description
SH7285, SH7286 group are high-end single chip microcontroller incorporating an SH-2A core which realized up to 100MHz operation. The SH7286 and SH7285 incorporates large capacity Flash memory (SH7286:1MB, SH7285:768KB). The SH7286 also incorporates register banks. When an interrupt occurs, CPU internal register information is stored in registers at high speed. This makes it possible to improve real-time control performance greatly. The SH7286 also incorporates various peripheral functions suitable for industrial application AC servos, general-purpose inverters and robots, such as a 1 channel USB2.0 Full Speed, CAN(SH7286 only), 5 channel serial interface, a multifunction timer unit, a 12-bit A/D converter, etc. & The SH7286realizes high speed operation of 100MHz, and 5V single power supply or 3.3Vsingle power supply operation. (Analog power supply is 5V).
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
FAT File System FAT file system, Original file system
|
File System | Renesas |
HI7000/4 Real-time OS for SuperH Family μITRON4.0 Specification real-time OS for SH-1,SH-2,SH2-DSP,SH-2A,SH2A-FPU [Required IDE :High-performance Embedded Workshop]
|
ITRON OS | Renesas |
C/C++ Compiler Package for SuperH Family C/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
|
Compiler/Assembler | Renesas |
MISRA C Rule Checker SQMlint MISRA C Rule Checker (option)
|
Compiler/Assembler | Renesas |
E10A-USB HS0005KCU01H for H-UDI Interface E10A-USB emulator not supporting AUD trace function.
|
Emulator | Renesas |
E10A-USB HS0005KCU02H for AUD Trace Function E10A-USB emulator supporting AUD trace function.
|
Emulator | Renesas |
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | Renesas |
Flash Development Toolkit (Programming GUI) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
|
Programmer (Unit/SW) | Renesas |
Simulator Debugger for SuperH Family Simulator debugger for the SuperH RISC engine family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
USB Drivers Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
|
USB | Renesas |
10 items
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: