Overview
Description
SH72A0, SH72A2 Group microcontrollers are equipped with an SH-2A CPU core, and have a compact package and a maximum operating frequency of 100 MHz. Other on-chip functions include functions suitable for motor control, such as a motor control timer (MTU-III) that can control a three-phase brushless motor, and a 12-bit A/D converter; and communication functions, such as CAN, LIN, and other serial interfaces with chip select/buffer. In addition, these microcontrollers achieve 100 MHz high-speed operation even on a single power supply and with a low consumption current.
Comparison
Applications
- Chassis & Safety
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
FAT File System FAT file system, Original file system
|
File System | Renesas |
HI7000/4 Real-time OS for SuperH Family μITRON4.0 Specification real-time OS for SH-1,SH-2,SH2-DSP,SH-2A,SH2A-FPU [Required IDE :High-performance Embedded Workshop]
|
ITRON OS | Renesas |
C/C++ Compiler Package for SuperH Family C/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
|
Compiler/Assembler | Renesas |
MISRA C Rule Checker SQMlint MISRA C Rule Checker (option)
|
Compiler/Assembler | Renesas |
E10A-USB HS0005KCU01H for H-UDI Interface E10A-USB emulator not supporting AUD trace function.
|
Emulator | Renesas |
E10A-USB HS0005KCU02H for AUD Trace Function E10A-USB emulator supporting AUD trace function.
|
Emulator | Renesas |
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | Renesas |
Flash Development Toolkit (Programming GUI) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
|
Programmer (Unit/SW) | Renesas |
Simulator Debugger for SuperH Family Simulator debugger for the SuperH RISC engine family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
10 items
|
Sample Code
Product Options
Applied Filters:
Loading