Skip to main content

Overview

Description

SH72AW, SH72AY Group microcontrollers are equipped with an SH2A-FPU core and have a maximum operating frequency of 160 MHz. An R/D converter that converts output signals from a resolver into digital angle data, and a motor control unit (EMU) that can calculate in parallel with the CPU, are built-in, enabling highly precise and efficient motor control. Other on-chip functions include functions suitable for motor control, such as a motor control timer (MTU-III) that can output two series of three-phase complementary PWM waveforms, and a 12-bit A/D converter capable of simultaneous six-channel sampling; and communication functions, such as CAN and other serial interfaces with chip select/buffer.

Comparison

Applications

  • HEV/EV

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
FAT File System
FAT file system, Original file system
File System Renesas
HI7000/4 Real-time OS for SuperH Family
μITRON4.0 Specification real-time OS for SH-1,SH-2,SH2-DSP,SH-2A,SH2A-FPU [Required IDE :High-performance Embedded Workshop]
ITRON OS Renesas
C/C++ Compiler Package for SuperH Family
C/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
Compiler/Assembler Renesas
MISRA C Rule Checker SQMlint
MISRA C Rule Checker (option)
Compiler/Assembler Renesas
E10A-USB HS0005KCU01H for H-UDI Interface
E10A-USB emulator not supporting AUD trace function.
Emulator Renesas
E10A-USB HS0005KCU02H for AUD Trace Function
E10A-USB emulator supporting AUD trace function.
Emulator Renesas
High-performance Embedded Workshop
Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
IDE and Coding Tool Renesas
Flash Development Toolkit (Programming GUI)
Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
Programmer (Unit/SW) Renesas
Simulator Debugger for SuperH Family
Simulator debugger for the SuperH RISC engine family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
Simulator Renesas
9 items

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 122.72 MB 日本語
Software & Tools - Evaluation Software Log in to Download ZIP 37.73 MB 日本語
Software & Tools - Other Log in to Download EXE 1.30 MB 日本語
Software & Tools - Other Log in to Download EXE 7.57 MB 日本語
4 items

Sample Code

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: