Overview
Description
The SH7780 uses an SH-4A CPU core with a maximum operating frequency of 400MHz. The four-way set-associative cache memory is divided into two 32-Kbyte areas, one for instructions and one for data. The SH7780 incorporates an on-chip 32-bit PCI bus controller which allows connections with LSI devices incorporating PCI interfaces and operating at either 66 MHz or 33 MHz. It employs three kinds of bus: a 32-bit bus for connections to double data rate synchronous DRAM (DDR-SDRAM), a 32-bit bus for PCI bus connections, and a 32-bit local bus for connecting to flash memory, SRAM, etc. Also the SH7780 incorporates a wide range of peripheral functions such as DMAC, SCIF, RTC, FLCTL, TMU, SSI, HAC, MMCIF, etc.
Comparison
Applications
- Car Information System
- Home
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
C/C++ Compiler Package for SuperH Family C/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
|
Compiler/Assembler | Renesas |
MISRA C Rule Checker SQMlint MISRA C Rule Checker (option)
|
Compiler/Assembler | Renesas |
E10A-USB HS0005KCU01H for H-UDI Interface E10A-USB emulator not supporting AUD trace function.
|
Emulator | Renesas |
E10A-USB HS0005KCU02H for AUD Trace Function E10A-USB emulator supporting AUD trace function.
|
Emulator | Renesas |
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | Renesas |
Simulator Debugger for SuperH Family Simulator debugger for the SuperH RISC engine family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
USB Drivers Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
|
USB | Renesas |
7 items
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: