Overview
Description
Multiple and reconfigurable connectivity functions to expedite your AI/ML system. Easy-to-use hardware platform for multimodal AI/ML solutions based on the RA4E1 MCU from the RA Family of 32-bit MCUs.
The hardware platform is intended to be used for different kinds of AI/ML single or multimodal use cases supporting real-time analytics. It enables various combinations of different plug-in sensors in combination with the onboard available analog microphones.
It is supported by Reality AI Software for real-time analytics, and by the Renesas Ready Partner Network for specific use cases.
The AI Kit will enable you to evaluate and test the available application examples but also develop your own solutions by using the available ecosystem and AI/ML software.
Features
- Hardware Features
- Up to three Digilent Pmod™ ports (SPI/UART/I2C) for sensors and peripherals connectivity
- Camera and analog microphones interface
- Ethernet and CAN interface
- External SDRAM (128Mbit)
- USB Full Speed device support
- Segger J-Link® onboard debugger with Virtual COM port functionality
- Add-on AI Features
- Reality AI Tools
- Multimodal solutions from Renesas Ready Partner Network
Applications
- Edge AIoT applications within all smart segments.
- Agriculture
- Home automation
- Consumers
- Transport and logistic
- Building automation
- Health care
- City infrastructure
- Industrial automation
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 1.11 MB | |
Flyer | PDF 683 KB | |
Schematic | ZIP 51.36 MB | |
Brochure | PDF 3.63 MB | |
Manual - Development Tools | PDF 983 KB | |
5 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
Reality AI Tools Reality AI Tools® users automatically explore sensor data and generate optimized models.
|
Solution Toolkit | Renesas |
RealityCheck™ AD for Industrial Anomaly Detection RealityCheck™ AD is a ready-to-implement anomaly detection solution for monitoring factory and process-industry assets.
|
Solution Toolkit | Renesas |
RealityCheck™ HVAC Solutions Suite Complete framework for smart, self-diagnosing HVAC systems
|
Solution Toolkit | Renesas |
RealityCheck Motor Toolbox Advanced software toolbox enabling predictive maintenance and anomaly detection
|
Solution Toolkit | Renesas |
Reality AI Utilities Plug-in module for Renesas e² studio
|
Solution Toolkit | Renesas |
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
7 items
|
Sample Code
Product Options
Applied Filters:
Videos & Training
See how to use the scalable Renesas AI Kits to evaluate and test the application examples and develop your own solutions using Reality AI Tools or other available ecosystem and AI/ML software.
News & Blog Posts
Empowering Developers with Free Access to Advanced AI/ML Development Tools | Blog Post | Jul 17, 2024 |
Design AI/ML Applications the Easy Way | Blog Post | Mar 13, 2024 |