Overview
Description
Reality AI Tools® allows engineers to generate and build TinyML/Edge AI models based on advanced signal processing. Users can automatically explore sensor data and generate optimized models. Reality AI Tools contains analytics to find the best sensor or combination of sensors, locations for sensor placement, and automatic generation of component specs and includes fully explainable model functions in terms of time/frequency domains, and optimized code for Arm® Cortex® M/A/R implementations.
Try Reality AI Explorer to experience firsthand how Reality AI Tools can help you develop AI and TinyML solutions in industrial, automotive and commercial applications.
AI Explore
Automated Feature Exploration/Model Generation
BOM Optimization
Use AI to find the most cost-effective components
Data Readiness
Understand the state of training and testing
Edge AI/TinyML
Super-compact, efficient code for the smallest MCUs
Target Devices
Design & Development
Explore
Videos & Training
Explore embedded AI with Saud as he reveals methods for optimizing models on low‑power MCUs and MPUs. Learn how quantization, heterogeneous computing, and advanced optimization techniques make real‑time analytics, vision, and voice possible at the edge. Saud also demonstrates how Renesas solutions like RUHMI and Reality AI Tools streamline deployment for developers working under tight resource constraints.
News & Blog Posts
AI-Driven Feature Discovery
Features are mathematical descriptions of "things that matter" for purposes of telling the difference between classes, predicting a variable, or detecting anomalies.
Features searched by Reality AI Tools® include:
- Common transforms on raw data, including logs, powers, derivatives, signs, and more
- Parametric statistical features and peak analysis
- Spectral features, including power, phase, spectral shape, periodicity, cepstral, wavelet, etc.
- Linear and non-linear dimensionality reduction
- Time-frequency sparse coding and time pattern analysis
- Binary pattern and texture analysis
Automatically Explores Sensor Data and Generates Optimized Models

AI Explore
AI Explore automatically finds alternative solutions and tells you what it found.

Additionally, the processing requirements for each possible solution can be shown so you can make necessary trade-offs.

Explainable AI
With Explainable AI, specific class signatures can be inspected in terms engineers understand.

Sensor Selection
Identify the best performing sensors, and the best, most cost-effective locations.
Setting Specifications
Use AI to set minimum component specifications.
Automated Monitoring
The cheapest problems to fix are the ones you catch early. Reduce the cost of data collection through automated monitoring for common pitfalls.
Easy Integration
Easily integrate Reality AI Tools with your firmware build. Reality AI Tools supports Arm® Cortex® M, R and A architectures from all major manufacturers, as well as Linux and Windows. Many non-Arm architectures are also supported. Ask us about your target processor.
Add-ons for Reality AI Tools
Reality AI for MATLAB
Read MATLAB data files, and use Reality AI to generate models for the MATLAB Signal Processing and Machine Learning toolboxes. Full transparency of MATLAB code - See the details of optimized feature computations and machine learning models generated by Reality AI.
Reality AI for Radar
Automatically select and optimize radar pre-processing options for greater model accuracy. For professional developers working with radar.

Use Cases

Reality Time Analysis
Use our analytics engine to support hardware design (not just algorithms and model building)

Anomaly Detection
Reality AI software helps you detect anomalies by learning normal behavior. You can use the built-in anomaly detection and condition monitoring dashboard, or create your own.

Predictive Maintenance & Remaining-Useful-Life
Predict the remaining useful life of components (filters, etc.), identify operational conditions, and detect abnormal conditions.

Sensorless Sensing with Motor Control
Develop predictive maintenance applications with no addition to the Bill of Materials - only a firmware upgrade to the motor control board.
Resources
Support
Support Communities
- Renesas Extends Its AIoT Leadership with Integration of Reality AI Tools and e² studio IDE
TOKYO, Japan ― Renesas Electronics Corporation (TSE: 6723), a premier supplier of advanced semiconductor solutions, today announced that it has created interfaces between its Reality AI Tools® and its e2 studio integrated development environment, enabling designers to seamlessly share data, projects and AI code modules between the two programs. Modules ...
Oct 24, 2023 - Sign Up for Reality AI Tools Explorer Tier
I submitted an application for a Reality AI account through info.renesas.com/reality-ai some time ago, but I have not yet received any account information. Could you please let me know if it is still possible to apply for a Reality AI account and when I might ...
Aug 19, 2024 - Questions about Sign Up for Reality AI Tools Explorer Tier
hi,I submitted an application for a Reality AI account through Reality AI | Renesas Electronics some time ago, but I have not yet received any account information. Could you please let me know if it is still possible to apply for a Reality AI account and when I might expect ...
Aug 19, 2024
Knowledge Base
- Can I tune the models myself, or is Reality AI Tools® software a “black box”?
Reality AI Tools software offers many options for model tuning. At the start of the process, you have the option to adjust window size and stride, or to use energy-triggered segmentation based on a virtual-oscilloscope trigger (see our blog on segmenting real-time sensor data, and our presentation ...
Oct 27, 2022 - What kinds of sensors does Reality AI Tools® software support?
Reality AI Tools® software works with most kinds of sensor data, but works best with sensor data collected with high sample rates, like accelerometer data, vibration, sound, current, voltage, RF, and other data that one might describe as “waveforms.” Reality AI can use data collected with lower frequency, and ...
Oct 27, 2022 - Does Reality AI Tools software create deep learning models?
Our approach at Reality AI focuses on algorithmic feature discovery and optimization, using a proprietary AI-driven determining optimum features for a given machine learning problem. In most cases, this drastically simplifies the machine learning problem, allowing use of compact, simple and efficient learning algorithms. By contrast, Deep Learning typically ...
Oct 27, 2022