Skip to main content

Overview

Description

Renesas Capacitive Touch Demo Kits from Commotech are developed using three Renesas MCUs RL78/G23, RX140, and RA2E1 integrating an on-chip cap touch controller. Evaluation of touch detection and haptic feedback (touch key, slider, touchpad) is available. This solution is designed for early development and functional evaluation.

Features

  • RL78/G23 – Touch key detection
  • RX140 – Slider detection
  • RA2E1 – Touchpad detection
  • Command via I2C bus to control Main Cap Touch Solution Board LED
  • Haptic feedback
  • Bluetooth® Low Energy communication

Comparison

Applications

  • Industrial Controls
  • Smart Home/IoT
  • Home Appliances
  • Medical Devices
  • Consumer Electronics

Documentation

Type Title Date
Product Brief PDF 478 KB
1 item