Overview
Description
TESSERA's inductive sensor solution board is used for the evaluation of software and system development with Renesas' general-purpose microcontroller RA2E2 and single-channel IO-Link PHY RH4Z2501. The board enables metal detection by measuring electrical resistance between the two coils. The energy-saving and compact RA2E2 MCU is ideal for battery-powered applications such as IoT sensor nodes, portable terminals, and industrial control equipment, which require space-saving and low power consumption.
Features
- RA2E2 and RH4Z2501 onboard with standard M12 connector
- Inductive sensor detects metal within 5mm and indicates with LED on/off on the board or onscreen GUI
- TMG evaluation stack can be downloaded free of charge from Renesas.com
- GUI enables confirmation of device information and parameter settings, ideal for initial evaluation of IO-Link communication
Comparison
Applications
- Industrial sensors
- Industrial actuators
- Inductive sensors
- Proximity switches
Documentation
Featured Documentation
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 329 KB 日本語 | |
Application Note | PDF 9.88 MB 日本語 | |
2 items
|
Videos & Training
Accelerate IO-Link Proximity Sensor Design with RA2E2 Solution
This video explains how to boost your IO-Link 'Proximity Sensor Design' with the RA2E2 solution.
Video List