RA6E1 Voice User Reference Kit
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA6E1 MCU.
This VUI partner-enabled solution is based on the RA family of 32-bit...
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA2L1 MCU.
This VUI partner-enabled solution is based on the RA family of 32-bit MCUs. The hardware platform is used for all VUI partner-enabled solutions provided by Renesas within the Renesas Ready Partner Network. It demonstrates how easy it is to control your system with a simple voice command interface without extensive coding experience or in-house expertise.
You will build an enhanced working solution that recognizes your own voice commands to trigger the corresponding operation using the Renesas Partner Network Solutions utilizing the Voice Hardware Platform.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 498 KB | |
Brochure | PDF 3.63 MB | |
Flyer | PDF 656 KB | |
Flyer | PDF 412 KB | |
Product Brief | PDF 312 KB 日本語 | |
White Paper | PDF 794 KB | |
White Paper | PDF 441 KB | |
Flyer | PDF 446 KB 日本語 | |
8 items
|
Software title
|
Software type
|
Company
|
---|---|---|
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
1 item
|
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA6E1 MCU.
This VUI partner-enabled solution is based on the RA family of 32-bit...
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA4E1 MCU.
This VUI partner-enabled solution is based on the RA family of 32-bit...
No Internet Connection for that Smart Device Design? Not a Problem with Easy-to-Deploy VUI Solutions | Blog Post | Aug 29, 2022 |
Renesas and Cyberon Partner to Deliver Integrated Voice User Interface Solutions for Renesas RA MCUs Supporting Over 40 Global Languages | News | Jun 29, 2022 |
Give Voice to Smart Products | Blog Post | May 30, 2022 |