Skip to main content

Overview

Description

The RH850/U2A Starter Kits serve as a simple and easy to use platform for evaluating the features and performance of Renesas 32-bit RH850/U2A microcontrollers.

Features

  • Single board power supply (12V) with onboard voltage regulator
  • 14-pin LPD/JTAG Debug-port for on-chip debugging and flash memory programming
  • Pin headers for direct access to most microcontroller pins
  • External clock circuit with 20 MHz crystal resonator
  • Two Ethernet ports [1x 1000Base-T1, 1x 100Base-TX]
  • Two CAN-FD interfaces
  • One combined LIN/SENT interface
  • Two PMOD connectors providing I2C/SPI connectivity in various standards
  • One USB-C/UART1 interface for PC terminal communication
  • 128x64 OLED graphic display
  • SD Card Slot for eMMC use
  • Reset switch, two interrupt push buttons
  • 16 signal LEDs connected via CSI/LED driver
  • 4 general-purpose signal LEDs
  • One potentiometer for analog signal input
  • Rotary encoder with RGB LED illuminated shaft
  • Operating temperature from 0 °C to +40 °C

Applications

  • Zone control ECU
  • Domain control ECU
  • Communication gateway
  • Chassis & safety
  • Energy management

Documentation

Type Title Date
Manual - Development Tools Log in to Download PDF 3.56 MB
Quick Start Guide PDF 1.52 MB
2 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
RH850 Smart Configurator
RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Solution Toolkit Renesas
Green Hills Multi
Multi development environments allow to quickly develop, debug, test, and optimize embedded and real-time applications. The Green Hills optimizing compilers generate the smallest and fastest code from C, C++, and Ada.
IDE and Coding Tool Green Hills Software LLC
IAR Embedded Workbench for Renesas RH850
IAR Embedded Workbench provides extensive support for RH850 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
4 items

Sample Code

Related Boards & Kits

Product Options

Applied Filters: