Skip to main content

Overview

Description

The Y-RH850-P1X-100PIN-PB-T1-V2 Piggyback Board supports all devices of the RH850/P1M and RH850/P1M-E series in 100pin-package. It can be used standalone or in combination with a mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform consisting of mainboards and piggyback boards is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.

Features

  • Can be used with all mainboards of the RH850 evaluation platform
  • Socket for mounting the MCU [NOTE: MCU is not included, needs to be ordered separately]
  • Four banana jacks (4mm, 3x red, 1x black) for supply of 1.2V core voltage and 3.3V or 5.0V device voltage
  • Supports devices with single power supply (eVR, embedded voltage regulator) or dual power supply (DPS, external supply of core voltage)
  • General purpose signal LEDs [8x yellow]
  • Reset circuit/switch
  • 14pin debug connector for Renesas or 3rd party emulator connectivity
    • offering LPD (1pin/4pin) and JTAG debug connection support
    • offering serial flash programming support for the RH850 on-chip flash memory.
  • Each pin of the device is accessible via 2.54 mm pitch connector (double row)
  • External clock circuit with an exchangeable 16MHz crystal resonator
  • Jumpers for device mode selection

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.06 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
Green Hills Multi
Multi development environments allow to quickly develop, debug, test, and optimize embedded and real-time applications. The Green Hills optimizing compilers generate the smallest and fastest code from C, C++, and Ada.
IDE and Coding Tool Green Hills Software LLC
IAR Embedded Workbench for Renesas RH850
IAR Embedded Workbench provides extensive support for RH850 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
4 items

Related Boards & Kits

Product Options

Applied Filters: