Skip to main content

Overview

Description

The RH850 Generation 1 Base-Mainboard provides communication interfaces to the RH850 Piggyback boards. The modular RH850 Evaluation System consisting of mainboards and piggyback boards is a platform for evaluating features and performance of Renesas 32-bit RH850 microcontrollers.

Features

  • Adaptation headers to connect MCU Piggyback boards 
  • 12V power supply connection
    • 2 DC-DC Regulators (configurable for 1.25V, 3.3V, 5.0V)
    • DC Power Jack (ID=2.1mm, center positive) as well as 4mm Banana Jacks (1x red, 1x black)
  • 4x Signal LEDs (Active High)
  • 3x Push buttons, 3x Analog Input Potentiometers (2x via multiplexer circuit)
  • LCD Module
  • Breadboard area
  • Communication interfaces
    • 2x CAN ports
    • 2x LIN ports
    • 1x FlexRay port
    • 1x Ethernet port
    • 2x UART/RS232 ports  
    • 2x SENT ports
    • 2x PSI5 ports

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.18 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
RH850 Smart Configurator
RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Solution Toolkit Renesas
Green Hills Multi
Multi development environments allow to quickly develop, debug, test, and optimize embedded and real-time applications. The Green Hills optimizing compilers generate the smallest and fastest code from C, C++, and Ada.
IDE and Coding Tool Green Hills Software LLC
IAR Embedded Workbench for Renesas RH850
IAR Embedded Workbench provides extensive support for RH850 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
4 items

Related Boards & Kits

Product Options

Applied Filters: