Skip to main content

Overview

Description

The RH850/E2X 468pin Piggyback Board supports all devices of the RH850/E2H, RH850/E2UH, and RH850/E2x-FCC2 series in 468pin-package. It can be used standalone or in combination with a mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform consisting of mainboards and piggyback boards is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.

Features

  • Can be used with all mainboards of the RH850 Evaluation Platform
  • Socket for mounting the MCU [NOTE: MCU is not included, needs to be ordered separately]
  • Power supply options via 4mm Banana Jacks (3x red, 1x black):
    • 3.3V or 5.0V single supply
    • flexible, individual power supply (typ. 1.12V/1.28V, 3.3V, 5.0V)
  • 14pin Renesas Debug Connector to connect a Renesas or 3rd party emulator
    • offering LPD (1pin/4pin) and JTAG debug connection support
    • offering serial Flash programming support for the RH850 on-chip Flash memory
  • 34pin AURORA Interface Connector
  • On-board interface connector for
    • Renesas High-speed Serial I/F (RHSIF)
    • Renesas High-speed Bus (RHSB)
    • High-speed SPI
  • Each pin of the device is accessible via a 2.54mm pitch connector (triple row)
  • External clock circuit
    • with an exchangeable 20 or 40MHz Crystal Resonator
    • by mounting a programmable crystal oscillator (not included)
  • 8x Signal LEDs
  • Reset circuit/switch
  • Jumpers for device mode selection

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.65 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
Green Hills Multi
Multi development environments allow to quickly develop, debug, test, and optimize embedded and real-time applications. The Green Hills optimizing compilers generate the smallest and fastest code from C, C++, and Ada.
IDE and Coding Tool Green Hills Software LLC
IAR Embedded Workbench for Renesas RH850
IAR Embedded Workbench provides extensive support for RH850 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
4 items

Related Boards & Kits

Product Options

Applied Filters:

Loading