Skip to main content

Overview

Description

As a CPU board usable in connection with the on-chip debugging emulator E2, E2 Lite, E1(discontinued product), this product achieves simple and easy evaluation of the target MCU.

Information on the discontinuation of E1 emulator production
We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

Features

  • Incorporates RL78/G12 (R5F1026AASP).
  • A 20 MHz resonator mounted as main clock, high-speed operation enabled (@ 2.7 to 5.5 V).
  • Equipped with universal area (2.54 mm pitch).
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin).
  • Highly extendable; peripheral board connectors are equipped with microcontroller pins.
  • Lead-free (Pb-free) product.

Applications

Documentation

Type Title Date
Application Note PDF 437 KB 日本語
Application Note PDF 418 KB 日本語
Application Note PDF 572 KB 日本語
Application Note PDF 351 KB 日本語
Application Note PDF 560 KB 日本語
Application Note PDF 681 KB 日本語
Manual - Development Tools PDF 865 KB
7 items

Design & Development

Sample Code

Product Options

Applied Filters: