Skip to main content

Commotech Technical Service for Electronic Scale

Overview

Description

Commotech technical service for electronic scale applications leverages the built-in analog front end (AFE) of the RX23E-B 32-bit MCU to integrate multiple peripherals required for advanced weight scale designs helping customers to smoothly develop and release their product to the market. The related reference design board includes all peripherals required for evaluation and development.

Image

Features

  • Customize system according to customer's design requirements
  • The reference design board includes loadcell, LCD display, touch keypad and USB and Ethernet connectivity
  • Equipped with weighting with tare function and counting to display the unit price
  • Optimized BOM with Renesas RX140, RX65N as well as RX23E-B MCUs

Comparison

Applications

  • Industrial controls
  • Smart home / IoT
  • Home appliances
  • Medical devices
  • Consumer electronics

Documentation

Type Title Date
Product Brief PDF 384 KB
1 item