Overview
Description
The Serial LCD + Touch reference design can display a microwave-style operation screen on a QVGA LCD module connected via SPI to an RX Family MCU. The capacitive-touch button and slider are made of transparent electrodes, which emerge white from the black housing when illuminated by LED backlights. The circuit diagrams of the substrates and the design information of transparent electrodes and housings published on this page can be used as a reference for your product development.
The following two versions are available depending on the number of display colors and other functions you want to achieve.
- RX671 version: 16-bit color, best for supporting RTOS/cloud function
- RX140 version: 4-bit grayscale, best for low power and low cost
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 2.10 MB 日本語 | |
Application Note | PDF 3.41 MB 日本語 | |
2 items
|
Design & Development
Videos & Training
This video introduces the reference design for serial TFT-LCD QVGA display and capacitive touch functions controlled by a single-chip RX MCU.
For more information, please refer to Serial LCD + Touch Reference Design.
News & Blog Posts
Evolve Your HMI Effortlessly with RX Microcontrollers and Serial LCD! | Blog Post | Jun 12, 2023 |