Skip to main content

Overview

Description

The RZ/T Series Inverter Board Kit (P/N: RTK0EM0000S05010BJ) is an inverter board that allows users to evaluate motor control using BLDC motor with ease. This product supports absolute encoder and incremental encoder. By using in combination with a compatible CPU board, users can immediately start evaluating motor control.

Supported CPU board: Evaluation Board Kit for RZ/T2H (P/N: RTK9RZT2H0S00000BJ)

Features

  • Power supply voltage: DC 24V
  • Equipped with inverter circuit
  • Supports current sensing (3-shunt delta-sigma modulator)
  • Supports incremental encoder x1 and absolute encoder x2
  • Detects overcurrent
  • Includes BLDC motor (P/N: TSM3101N2001E020 Made by Tamagawa Seiki)

Applications

  • Industrial AC Drives
  • Industrial Servo Drives
  • Industrial Robotics

Documentation

Type Title Date
Manual - Development Tools PDF 3.24 MB 日本語
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 8.19 MB
1 item

Related Boards & Kits

Videos & Training

RZ/T2H 9-Axis Motor Control Demo

This video demonstrates the RZ/T2H's capability to control up to nine motor axes. It covers the demo's structure, highlights its key features, and showcases multi-axis control using the motion control utility. To learn more, visit the RZ/T2H evaluation board.

Related Resources