Skip to main content

Overview

Description

The FIVEberry baseboard is built around the MSRZFive system-on-module (SoM) to support a smooth start-up with the Renesas RZ/Five CPU architecture. The MSRZFive is an Open Standard Module compliant system-in-package (SiP) developed based on Renesas RZ Family architecture offering a high-performance 64-bit RISC-V core. The MSRZFive combines compact design and a wide range of services, bringing low power consumption, thermal efficiency, and low-cost to embedded systems.

Features

  • 64-bit RISC-V/AX45MP (Single) 1GHz
  • 512MB DDR4 RAM
  • 128MBit SPI-NOR
  • 128MBit SPI-NOR
  • -25 °C...+85 °C
  • Two Ethernet ports 10/100/1000MBit/s on RJ45
  • Console via USB to UART, USB 2.0 Host
  • USB 2.0 OTG, 2 x I2C, GPIO
  • SD card interface
  • 5V single voltage supply via USB

Comparison

Applications

  • IoT
  • Industrial controls
  • Mobile applications

Documentation

Type Title Date
Product Brief PDF 261 KB
1 item