Skip to main content

Aries MSRZFive – RISC-V Single Core SiP

Overview

Description

The MSRZFive is an Open Standard Module compliant system-in-package (SiP) based on the Renesas RZ/Five offering a high-performance 64-bit RISC-V core. The MSRZFive combines compact design and a wide range of services, bringing low power consumption, thermal efficiency, and low-cost to embedded systems.

Features

  • Single Cortex-A55, up to 1GHz
  • 512MB – 4GB DDR4 RAM
  • 4GB eMMC NAND Flash
  • Size S, 30x30mm²
  • Dual 10/100/1000MBit Ethernet
  • USB 2.0, 2x CAN, UART, I2C, SPI, ADC
  • -40 °C~+85 °C industrial temperature range

Comparison

Applications

  • IoT
  • Industrial controls
  • Mobile applications

Documentation

Type Title Date
Product Brief PDF 331 KB
1 item