Skip to main content

Overview

Description

The Banana Pi BPI-AI2N System-on-Module (SoM) and BPI-AI2N carrier board are open-source hardware solutions designed to leverage the advanced capabilities of the RZ/V2N Vision AI MPU. Designed with a flexible, community-driven ecosystem, the BPI-AI2N platform empowers developers to accelerate innovation and streamline application development. Powered by the RZ/V2N MPU, it delivers industry-leading AI acceleration of 15 TOPS (Sparse) and high-performance computing with 4x Arm® Cortex®-A55 processors, making it an ideal choice for creating cutting-edge vision AI solutions.

Image

Features

  • Compact SO-DIMM 260-pin design with a SoM size of 45mm x 69.6mm.
  • The open-source development kit includes the SoM, BPI-AI2N carrier board, and a rich ecosystem of tools and support from the Banana Pi developer community.
  • Customizable hardware and software by OEM and ODM.
  • Compatible with Yocto and other open-source software platforms.
  • Features 8GB LPDDR4x, 32GB eMMC, and 64MB QSPI Flash.
  • Wide operating temperature range from -40 ℃ to 85 ℃.

Comparison

Applications

  • Robotics and drones
  • IoT applications
  • Smart retail
  • Medical
  • Industrial applications
  • Smart city/home

Documentation

Type Title Date
Product Brief PDF 315 KB
1 item