RZ/V2N Quad-core Vision AI MPU Evaluation Kit
The RZ/V2N AI MPU evaluation kit (RTK0EF0186C03000BJ) is used to evaluate our RZ/V2N quad-core vision AI MPU. The kit includes a CPU board, expansion (EXP) board and...
The RZ/V2N is a vision AI microprocessor (MPU) with Renesas' proprietary AI accelerator (DRP-AI3) supporting up to 15TOPS AI performance. Its CPUs are quad Arm® Cortex®-A55 (1.8GHz) and Arm Cortex-M33 (200MHz). The RZ/V2N is equipped with an ISP (Image Signal Processor) and dual-channel MIPI® CSI-2® camera interfaces for supporting dual camera signal processing, which is crucial for realizing vision systems. It is also equipped with high-speed interfaces such as PCIe® and USB 3.2, allowing for the expansion of external devices. The RZ/V2N is an ideal microprocessor for applications requiring both low power consumption and advanced AI inference, such as DMS (Driver Monitoring System), monitoring cameras, mobile robots, and more.
Software title
|
Software type
|
Company
|
---|---|---|
RZ/V series AI Apps & AI SDK (GitHub) The AI SDK enables easy and rapid development of AI applications using Renesas' RZ/V series evaluation kits. Additionally, it offers a range of AI applications free of charge.
|
Software Package | Renesas |
RZ/V2N AI Software Development Kit RZ/V2N AI Software Development Kit (AI SDK) is an AI application development environment for the RZ/V2N Evaluation Board Kit.
|
Software Package | Renesas |
RZ/V2N ISP Support Package The RZ/V2N ISP Support Package provides a mechanism to realize camera control using input image information from the MIPI (Mobile Industry Processor Interface) on the RZ/V2N.
|
Software Package | Renesas |
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
DRP-AI Extension Pack (Pruning Tool) The DRP-AI Extension Pack provides a pruning function optimized for RZ/V2H and RZ/V2N, which can be used in combination with the training code written with the use of PyTorch or TensorFlow.
|
Imaging | Renesas |
RZ/V Multi-OS Package RZ/V Multi-OS Package is the software package consisting of RZ/V Flexible Software Package (FSP) as software package for Renesas MCU with Arm® Cortex-M, Cortex-R Core and OpenAMP as standardization API of framework for interprocessor communication for developing multi OS solution.
|
Software Package | Renesas |
DRP-AI Translator i8 [V1.04] This is an AI model conversion tool (DRP-AI Translator i8) for DRP-AI equipped products (INT8 architecture). This product is also used as an internal tool for DRP-AI TVM (required when installing DRP-AI TVM).
|
Software Package | Renesas |
RZ MPU Security Package (Linux OS) Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
|
Software Package | Renesas |
9 items
|
The RZ/V2N AI MPU evaluation kit (RTK0EF0186C03000BJ) is used to evaluate our RZ/V2N quad-core vision AI MPU. The kit includes a CPU board, expansion (EXP) board and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters:
The RZ/V2N is a vision AI microprocessor (MPU) featuring Renesas' proprietary AI accelerator (DRP-AI3), delivering up to 15TOPS AI performance with high power efficiency in a compact design. Its ability to support two-camera connections greatly improves AI accuracy and can simultaneously process different captured images with AI, making it ideal for AI camera and robotics applications.