Skip to main content

Overview

Description

CGI Studio is a powerful design tool for your embedded human machine interfaces (HMI). Candera CGI Studio enables the creation of brilliant human machine interfaces and UIs of all kinds for automotive, white goods, medical, or industrial customers. 65 million vehicles worldwide are equipped with CGI Studio HMI applications, providing mature and rich features for the automotive industry. Renesas’ powerful RZ/G2L, RZ/G2LC, and RZ/V2L MPUs work perfectly with Candera’s HMI tools to deliver first-class performance results not only for automotive but also for industrial and consumer applications.

Features

  • Best performance and memory footprint
  • Scalable framework – Entry-level to high-end SoC
  • Works with OS or no OS
  • No coding, smart import, and multi-user approach
  • One toolchain for all 2D/3D applications - WYSIWYG
  • Functional safety (optional Safe Rendering up to ASIL A/B)

Comparison

Applications

  • Automotive
  • Industrial and consumer goods
  • Industrial automation

Documentation

Type Title Date
Product Brief PDF 413 KB
1 item