Skip to main content

Overview

Description

CODESYS Control Runtime System enables any embedded device to convert to IEC61131-3 controllers. The solution helps device manufacturers develop a customized IEC61131-3 controller with the functionality they need and is programmable using the CODESYS Development System. Demo software is available for CODESYS Control for Linux ARM SL and CODESYS Development System. The Control Runtime System solution is available for Renesas RZ/N, RZ/T, RZ/G and RZ/V series of MPUs.

Features

  • The CODESYS Control for Linux ARM SL for RZ/N, RZ/T, RZ/G and RZ/V is downloaded from here.
  • Communication with the CODESYS Development System which is downloaded from here.
  • Loading, managing and executing the compiled and debugged application code with the CODESYS Development System
  • Handling the I/O systems and fieldbuses
  • Provision of security functions for data and know-how protection
  • Execution of optional add-on products, such as CODESYS Visualization or CODESYS SoftMotion CNC+Robotics for sophisticated motion applications

Comparison

Applications

  • Industrial automation for stationary / mobile machines
  • Process automation
  • Energy automation
  • Building automation

Documentation

Type Title Date
Product Brief PDF 160 KB
1 item