Skip to main content

Overview

Description

The iW-RainboW-G53S is a compact and versatile single board computer (SBC) with enhanced connectivity. It is compatible with RZ/G2UL, RZ/A3UL, or RZ/Five processor open standard modules (OSM), offering scalable memory options. With a dedicated camera and display connector, plus multiple expansion connectors, this SBC provides flexibility to interface with wireless, analog, and sensor components, greatly expanding its application possibilities.

Features

  • Flexibility: Support RZ/G2UL, RZ/A3UL or RZ/Five
  • Discover the full potential of RTOS with RZ/A3UL and Linux with RZ/G2UL and RZ/Five
  • Seamless migration: Ensuring smooth adaptation between Arm® and RISC-V architectures
  • Multiple connectivity options, including display, camera, and expansion connector for IO cards.
  • Rugged design: -40 °C to +85 °C industrial grade components
  • Compact form factor 85mm x 56mm
  • Robust ecosystem and product longevity of more than 10 years

Comparison

Applications

  • IoT Edge equipment        
  • Gateways
  • Human machine interface        
  • Point of Sale equipment

Documentation

Type Title Date
Product Brief PDF 322 KB
1 item