Skip to main content
View
View

Overview

Description

Nota DMS (Driver Monitoring System) is an in-cabin safety solution powered by NPU-compatible technology and built upon NetsPresso®, a hardware-aware AI model optimization platform. This solution is designed to detect various driver behaviors at 20fps, achieving low power consumption and real-time processing capabilities through the utilization of the RZ/V2L MPU.

Image

Features

  • High performance on low-cost edge devices including RZ/V2L
  • Interoperable with various camera types
    • IR / RGB, IR-RGB Hybrid
  • Flexible installation positions
    • Windshield, dashboard, rear-view mirror, and center fascia
  • Robustness in various environments
    • Occlusion-Free 2, covers various lighting situations

Comparison

Applications

  • Dashboard cameras
  • Vehicle traveling data recorders
  • Monitoring systems

Documentation

Type Title Date
Product Brief PDF 534 KB
1 item