SMARC SOM Evaluation Kit for RZ/V2L MPU with AI Accelerator
The RZ/V2L Evaluation Board Kit consists of a module board (SOM) and a carrier board that can easily start evaluation of the RZ/V2L. It also includes the MIPI Camera...
Nota AI's NetsPresso is a hardware-aware AI model optimization platform that empowers developers to build, optimize, and deploy lightweight AI models on Renesas RA8D1 MCUs and RZ/V MPUs. NetsPresso optimized AI models on MCUs/MPUs, boasting faster inference times and minimized memory usage. Additionally, NetsPresso's advanced pruning technology offers further model compression capabilities.
The RZ/V2L Evaluation Board Kit consists of a module board (SOM) and a carrier board that can easily start evaluation of the RZ/V2L. It also includes the MIPI Camera...
The EK-RA8D1 evaluation kit enables users to effortlessly evaluate the features of the RA8D1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The RZ/V2H AI MPU evaluation kit (RTK0EF0168C04000BJ) is used to evaluate Renesas' RZ/V2H quad-core vision AI MPU. The kit includes a CPU board and an expansion (EXP)...
Title | Category | Buy / Sample |
---|---|---|
RA8D1 480MHz Arm Cortex-M85 Based Graphics Microcontroller with Helium and TrustZone
|
RA Arm Cortex-M MCUs | Buy / Sample |
RZ/V2L General-Purpose Microprocessor Equipped With Renesas' Original AI Accelerator "DRP-AI", 1.2GHz Dual-Core Arm Cortex-A55 CPU, 3D Graphics, and Video Codec Engine
|
RZ 32 & 64-Bit MPUs, MCU / MPU Selection Table (Archived) | Buy / Sample |
Software title
|
Software type
|
Company
|
---|---|---|
DRP-AI Translator [V1.85] This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. This product is also used as an internal tool for DRP-AI TVM (required when installing DRP-AI TVM).
|
Software Package | Renesas |
RZ/V2L Linux Package [4.19-CIP] This product provides Linux Package for RZ/V2L 64bit processors. Please read the Release Note included in this first when you use the package.
|
Software Package | Renesas |
RZ/V2L DRP-AI Support Package [V7.50] This product provides the software and documentation for DRP-AI embedded within RZ/V2L.
|
Software Package | Renesas |
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
4 items
|