Skip to main content

Overview

Description

Self Check-Out (SCO) theft prevention solution uses motion detection and human pose detection to detect and prevent non-payment and failure to scan products correctly. The solution could perform real-time processing with the RZ/V2M MPU, and the results and inferred output video can be streamed to a webpage.

Features

  • Minimize loss due to free walkaways, walkaways without payment, and partial scan.
  • Solution powered by TCS IVTK (Image and Video Analytics ToolKit version 2.1).
  • Real-time theft prevention

Comparison

Applications

  • Retail
  • Hospitality
  • Manufacturing
  • Travel
  • Medical

Documentation

Type Title Date
Product Brief PDF 246 KB 日本語
1 item