Skip to main content

Overview

Description

TMA’s Driver Monitoring System (DMS) enhances transportation safety and supports real-time location monitoring, which helps to detect and track distracted and drowsy drivers. Optimized for embedded processors, this AI solution runs on a Renesas RZ/V2L MPU with inference time as low as 10 milliseconds and an average error as low as 1.5% of face size.

Features

  • Driver monitoring
    • Driver identification through facial recognition technology
    • AI-powered detection of driver distraction and drowsiness using real-time facial and behavioral analysis
  • Vehicle management
    • Real-time GPS tracking for live vehicle location and route
  • Dashboard
    • Driver status with captured images
    • Map to display vehicle location

Comparison

Applications

  • Logistics and transportation

Documentation

Type Title Date
Product Brief PDF 271 KB
1 item