Skip to main content

Overview

Description

The RZ/A1L Group MPUs feature an Arm® Cortex®-A9 core running at 400MHz and 3MB of on-chip SRAM. With 3MB on-chip SRAM, the RZ/A1L supports up to 2 Displays with WVGA (800x480) resolution or a single display with WSVGA (1024x600) resolution without the need for external memory. RZ/A1L enables very compact embedded designs without the need to worry about memory procurement and memory EOL. With RZ/A1L, you can design your embedded system like an MCU and get the performance of a 400MHz Arm® Cortex®-A9 MPU. Enabled for support with Linux, RTOS or Bare-metal, this is the ideal device for designing Intelligent IoT End Point devices with compactness and high performance. Supported in QFP and BGA packages with different sizes to support board layout flexibility and with SDRAM interface to expand up to 128MB of external memory. Get Started Using RZ/A1 MPUs.

Features

  • CPU: Cortex-A9 core, Max. 400MHz
  • Power supply voltage: 3.3V/1.8V
  • Package: 176-pin LFBGA, 176/208 pin LFQFP
  • On-chip RAM: Large-capacity memory
  • Graphics functions: Video display controller, Capture engine unit
  • Connectivity: Ethernet, USB host/function x 2 channels, SD host interface x 2 channels, etc.
  • Others: A/D converter (12-bit resolution) x 8 channels, 32-bit OS timer x 2 channels, Serial communication interface with 16-stage FIFO (SCIF) x 5 channels, etc.

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/A1LU FreeRTOS™ Software Package
Software package for HMI software development kit using RZ/A1LU. Support for camera input, LCD output, and image adjustment.
Software Package Renesas
RZA1 Microsoft Azure Software Development Kit
This is the RZ/A1 Software Development Kit with Microsoft Azure Support. The SDK contains the RZ/A1 Board Support Package and drivers for the RZ/A1 target Processors, the Azure RTOS ( Threadx ), Azure middleware ( USB Host, USB Device, Network, IoT, Filesystem and GUI Development ).
Software Package Renesas
QE for Camera: Development Assistance Tool for Camera Applications
This development assistance tool supports the development of embedded systems which use the camera functions of display controllers from Renesas. [Plugin for Renesas IDE "e2 studio"]
Solution Toolkit Renesas
QE for Display: Development Assistance Tool for Display Applications
This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Standalone Version] [Support MCU/MPU:RZ, RX, RA]
Solution Toolkit Renesas
TES Guiliani
Guiliani is a GUI development tool provided by TES.
Solution Toolkit TES Electronic Solutions GmbH
e² studio - information for RZ Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
SEGGER J-Link and J-Trace PRO
With their outstanding performance, robustness, and ease of use, J-Link debug probes are widely recognized as the market-leading debug probes today.
Emulator SEGGER
7 items

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 49 KB 日本語
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RZ Software Development Kit],[Toolchains=GNU Arm Embedded]
Application: Industrial
Compiler: GNU ARM Embedded Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio
Sample Code Log in to Download ZIP 1.00 MB IDE: e2 studio
Sample Code Log in to Download ZIP 7.66 MB Compiler: GNUARM-NONE IDE: e2 studio
Sample Code Log in to Download ZIP 2.80 MB 日本語 Compiler: ARMCC, GNUARM-NONE, ICCARM IDE: DS-5, e2 studio, IAR EWARM
Sample Code Log in to Download ZIP 1.04 MB Compiler: GNUARM-NONE IDE: e2 studio
5 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - BSDL Log in to Download BSDL 31 KB 日本語
Model - BSDL Log in to Download BSDL 31 KB 日本語
Model - BSDL Log in to Download BSDL 33 KB 日本語
Model - IBIS Log in to Download IBS 299 KB
Model - IBIS Log in to Download IBS 302 KB
Model - IBIS Log in to Download IBS 299 KB
6 items

Product Options

Applied Filters: