Renesas Starter Kit+ for RZ/T1
The Renesas Starter Kit+ for RZ/T1 is the perfect starter kit for developers who are new to the RZ/T1. The kit includes an LCD display module, J-LINK Lite debugging...
The RZ/T1 Group has the Arm® Cortex®-R4 Processor with FPU core, which was designed for real-time processing, and is capable of high-speed operation at up to 600 MHz. Furthermore, access does not need to be performed via cache memory, and tightly-coupled memory capable of definitive real-time response processing is built-in, enabling high-speed access from the CPU without passing through the cache memory. RZ/T1 devices that are equipped with a built-in Renesas R-IN engine (“R-IN engine”), an accelerator for industrial Ethernet communications, can perform industrial Ethernet processing without loss of real-time performance by Hardware RTOS (HW-RTOS) RZ/T1 devices that are equipped with a configurable absolute encoder interface are perfectly suited for precision motion control applications. The range of industry standards that are supported by the configurable encoder interface includes EnDat2.2, BiSS®-C, A-format™, Tamagawa and HIPERFACE® DSL.
Software title
|
Software type
|
Company
|
---|---|---|
USB Drivers Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
|
USB | Renesas |
AP4, Applilet Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
|
Code Generator | Renesas |
Code Generator Plug-in Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
|
Code Generator | Renesas |
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
4 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other | Log in to Download ZIP 11.61 MB 日本語 | |
Software & Tools - Other | Log in to Download ZIP 51 KB 日本語 | |
PCB Design Files | Log in to Download ZIP 11 KB 日本語 | |
Software & Tools - Other | Log in to Download EXE 76.94 MB | |
4 items
|
The Renesas Starter Kit+ for RZ/T1 is the perfect starter kit for developers who are new to the RZ/T1. The kit includes an LCD display module, J-LINK Lite debugging...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Longevity |
Carrier Type |
Family Name |
Series Name |
Group Name |
CPU Architecture |
Main CPU |
Sub CPU |
Floating Point Unit |
Bit Length |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
ECC SRAM |
Pkg. Code |
Lead Count (#) |
Pkg. Type |
Pitch (mm) |
Pkg. Dimensions (mm) |
Number of Supply Voltage(s) (#) |
Supply Voltage (V) |
I/O Ports |
DMAC or DTC |
DMA (ch) |
Temperature Sensor (ch) (#) |
Power-On Reset |
Watchdog Timer (ch) |
External Memory Bus (bit) |
DRAM I/F |
3D GPU |
Accelerator |
Temp. Range |
External Interrupt Pins (#) |
LVD or PVD |
Operating Freq (Max) (MHz) |
Operating Freq of Sub CPU (Max) |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Ethernet speed |
Ethernet (ch) |
EtherCat (ch) (#) |
USB Ports (#) |
USB FS (host ch/device ch) |
USB HS (host ch/device ch) |
USB SS (host ch/device ch) |
PCI Express (generation and ch) |
SCI or UART (ch) |
SPI (ch) |
QSPI (ch) |
OSPI (ch) |
I2C (#) |
I3C (ch) |
CAN (ch) |
CAN-FD (ch) |
Wireless |
IrDA |
LIN (#) |
SDHI (ch) |
High Resolution Output Timer |
PWM Output (pin#) |
32-Bit Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Standby operable timer |
Asynchronous General Purpose Timer / Interval Timer (ch) |
RTC |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit D/A Converter (ch) |
12-Bit D/A Converter (ch) |
10-Bit D/A Converter (ch) (#) |
8-Bit D/A Converter (ch) |
Analog Comparator (ch) |
OPAMP (ch) (#) |
PGA (ch) |
Capacitive Touch Sensing Unit (ch) |
Graphics LCD Controller |
MIPI Interfaces (DSI) (ch) |
MIPI Interfaces (CSI) (ch) |
Camera I/F (Parallel) |
Image Codec |
2D Drawing Engine |
Segment LCD Controller |
SSI (ch) |
Security & Encryption |
Debug Interface |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R7S910035CBG#AC0 circleActive
shopping_cart
Buy Now
|
2032 Dec | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 544 | Yes | pkg_11540 | 320 | FBGA | 0.8 | 17 x 17 x 2.3 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 300 | 0 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 18.53133 | ||
R7S910036CBG#AC0 circleActive
shopping_cart
Buy Now
|
2032 Dec | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 544 | Yes | pkg_11540 | 320 | FBGA | 0.8 | 17 x 17 x 2.3 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 300 | 0 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 23.45278 | ||
R7S910028CBG#AC0 circleActive
shopping_cart
Buy Now
|
2032 Dec | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_11540 | 320 | FBGA | 0.8 | 17 x 17 x 2.3 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 600 | 0 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | |||
R7S910027CBG#AC0 circleActive
shopping_cart
Buy Now
|
2032 Dec | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_11540 | 320 | FBGA | 0.8 | 17 x 17 x 2.3 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 600 | 0 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 30.15744 | ||
R7S910026CBG#AC0 circleActive
shopping_cart
Buy Now
|
2032 Dec | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_11540 | 320 | FBGA | 0.8 | 17 x 17 x 2.3 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 450 | 0 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 29.9208 | ||
R7S910025CBG#AC0 circleActive
shopping_cart
Buy Now
|
2032 Dec | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_11540 | 320 | FBGA | 0.8 | 17 x 17 x 2.3 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 450 | 0 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 26.293 | ||
R7S910018CBG#AC0 circleActive
shopping_cart
Buy Now
|
2032 Dec | RZ | RZ/T | T1 | Arm | Cortex-R4F | Cortex-M3 | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_11540 | 320 | FBGA | 0.8 | 17 x 17 x 2.3 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | R-IN Engine | Tj = -40 to +125°C | 16 | No | 600 | 150 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 34.66444 | ||
R7S910017CBG#AC0 circleActive
shopping_cart
Buy Now
|
2032 Dec | RZ | RZ/T | T1 | Arm | Cortex-R4F | Cortex-M3 | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_11540 | 320 | FBGA | 0.8 | 17 x 17 x 2.3 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | R-IN Engine | Tj = -40 to +125°C | 16 | No | 600 | 150 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 33.2244 | ||
R7S910016CBG#AC0 circleActive
shopping_cart
Buy Now
|
2032 Dec | RZ | RZ/T | T1 | Arm | Cortex-R4F | Cortex-M3 | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_11540 | 320 | FBGA | 0.8 | 17 x 17 x 2.3 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | R-IN Engine | Tj = -40 to +125°C | 16 | No | 450 | 150 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 31.0236 | ||
R7S910015CBG#AC0 circleActive
shopping_cart
Buy Now
|
2032 Dec | RZ | RZ/T | T1 | Arm | Cortex-R4F | Cortex-M3 | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_11540 | 320 | FBGA | 0.8 | 17 x 17 x 2.3 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | R-IN Engine | Tj = -40 to +125°C | 16 | No | 450 | 150 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 24.22333 | ||
R7S910013CBG#AC0 circleActive
shopping_cart
Buy Now
|
2032 Dec | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_11540 | 320 | FBGA | 0.8 | 17 x 17 x 2.3 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 600 | 0 | No | Yes | 10M/100M | 2 | 0 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | |||
2032 Dec | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_11540 | 320 | FBGA | 0.8 | 17 x 17 x 2.3 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 600 | 0 | No | Yes | 10M/100M | 2 | 0 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 24.57333 | |||
R7S910011CBG#AC0 circleActive
shopping_cart
Buy Now
|
2032 Dec | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 544 | Yes | pkg_11540 | 320 | FBGA | 0.8 | 17 x 17 x 2.3 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 450 | 0 | No | Yes | 10M/100M | 2 | 0 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 21.06633 | ||
R7S910006CBG#AC0 circleActive
shopping_cart
Buy Now
|
2032 Dec | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_11540 | 320 | FBGA | 0.8 | 17 x 17 x 2.3 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 450 | 0 | No | Yes | 10M/100M | 2 | 0 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 17.543 | ||
R7S910002CBG#AC0 circleActive
shopping_cart
Buy Now
|
2032 Dec | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 544 | Yes | pkg_11540 | 320 | FBGA | 0.8 | 17 x 17 x 2.3 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 450 | 0 | No | Yes | 10M/100M | 2 | 0 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 16.12822 | ||
R7S910002CBA#BC0 circleActive
shopping_cart
Buy Now
|
N/A | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 544 | Yes | pkg_20056 | 320 | FBGA | 0.8 | 17 x 17 x 1.75 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 450 | 0 | No | Yes | 10M/100M | 2 | 0 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 15.50022 | ||
R7S910006CBA#BC0 circleActive
shopping_cart
Buy Now
|
N/A | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_20056 | 320 | FBGA | 0.8 | 17 x 17 x 1.75 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 450 | 0 | No | Yes | 10M/100M | 2 | 0 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 16.86983 | ||
R7S910007CBA#BC0 circleActive
shopping_cart
Buy Now
|
N/A | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_20056 | 320 | FBGA | 0.8 | 17 x 17 x 1.75 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 600 | 0 | No | Yes | 10M/100M | 2 | 0 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | |||
R7S910011CBA#BC0 circleActive
shopping_cart
Buy Now
|
N/A | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 544 | Yes | pkg_20056 | 320 | FBGA | 0.8 | 17 x 17 x 1.75 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 450 | 0 | No | Yes | 10M/100M | 2 | 0 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 20.2833 | ||
R7S910013CBA#BC0 circleActive
shopping_cart
Buy Now
|
N/A | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_20056 | 320 | FBGA | 0.8 | 17 x 17 x 1.75 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 600 | 0 | No | Yes | 10M/100M | 2 | 0 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 28.429 | ||
R7S910015CBA#BC0 circleActive
shopping_cart
Buy Now
|
N/A | RZ | RZ/T | T1 | Arm | Cortex-R4F | Cortex-M3 | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_20056 | 320 | FBGA | 0.8 | 17 x 17 x 1.75 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | R-IN Engine | Tj = -40 to +125°C | 16 | No | 450 | 150 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 23.34483 | ||
R7S910016CBA#BC0 circleActive
shopping_cart
Buy Now
|
N/A | RZ | RZ/T | T1 | Arm | Cortex-R4F | Cortex-M3 | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_20056 | 320 | FBGA | 0.8 | 17 x 17 x 1.75 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | R-IN Engine | Tj = -40 to +125°C | 16 | No | 450 | 150 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 28.09061 | ||
R7S910017CBA#BC0 circleActive
shopping_cart
Buy Now
|
N/A | RZ | RZ/T | T1 | Arm | Cortex-R4F | Cortex-M3 | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_20056 | 320 | FBGA | 0.8 | 17 x 17 x 1.75 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | R-IN Engine | Tj = -40 to +125°C | 16 | No | 600 | 150 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 27.1876 | ||
R7S910018CBA#BC0 circleActive Samples Available
shopping_cart
Buy Now
|
N/A | RZ | RZ/T | T1 | Arm | Cortex-R4F | Cortex-M3 | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_20056 | 320 | FBGA | 0.8 | 17 x 17 x 1.75 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | R-IN Engine | Tj = -40 to +125°C | 16 | No | 600 | 150 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 31.5624 | Get Samples, | |
R7S910025CBA#BC0 circleActive
shopping_cart
Buy Now
|
N/A | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_20056 | 320 | FBGA | 0.8 | 17 x 17 x 1.75 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 450 | 0 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 20 | ||
R7S910026CBA#BC0 circleActive Samples Available
shopping_cart
Buy Now
|
N/A | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_20056 | 320 | FBGA | 0.8 | 17 x 17 x 1.75 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 450 | 0 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 27.07517 | Get Samples, | |
R7S910027CBA#BC0 circleActive
shopping_cart
Buy Now
|
N/A | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_20056 | 320 | FBGA | 0.8 | 17 x 17 x 1.75 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 600 | 0 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 26.25 | ||
R7S910028CBA#BC0 circleActive
shopping_cart
Buy Now
|
N/A | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 1568 | Yes | pkg_20056 | 320 | FBGA | 0.8 | 17 x 17 x 1.75 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 600 | 0 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | |||
R7S910035CBA#BC0 circleActive
shopping_cart
Buy Now
|
N/A | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 544 | Yes | pkg_20056 | 320 | FBGA | 0.8 | 17 x 17 x 1.75 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 300 | 0 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | |||
R7S910036CBA#BC0 circleActive Samples Available
shopping_cart
Buy Now
|
N/A | RZ | RZ/T | T1 | Arm | Cortex-R4F | No | Double/Single | 32 | 0 | 0 | 544 | Yes | pkg_20056 | 320 | FBGA | 0.8 | 17 x 17 x 1.75 | 2 | 3 - 3.6 | 209 | DMAC | 32 | 1 | No | 2 | 8,16,32 | SDRAM | No | No | Tj = -40 to +125°C | 16 | No | 300 | 0 | No | Yes | 10M/100M | 2 | 1 | 1 | ( 1 / 1 ) | ( 1 / 1 ) | ( 0 / 0 ) | No | 5 | 4 | 1 | 0 | 2 | 0 | 2 | 0 | No | No | 0 | 0 | No | 23 | 1 | 24 | 0 | No | 0 | No | 0 | 0 | 24 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | JTAG/SWD | 3 | 22.59739 | Get Samples, |