Skip to main content

Overview

Description

The AS044 energy meter power supply is a 10W isolated multi-channel AC/DC flyback converter that has a special requirement to pass magnetic tampering using an iron dust core. The design is made to operate at 450V AC, and it has a capacitor saver function which will help in reducing the BOM and increasing the reliability.

Features

  • Flyback AC/DC supply to withstand 450V AC with avalanche rated 900V, 13ohm integrated MOSFET
  • Iron dust core to pass 0.5T magnetic tampering as per IEC standard
  • Capacitor Saver feature to save on BOM cost and improve reliability
  • Isolated dual channel outputs which have 4KV isolation between primary and all secondary outputs
  • Configurable overload timer of the device allows 100msec peak demand of 2A
  • Pulse frequency Modulation (PFM) for light load implementation, pulse width modulation (PWM) changes from 50KHz to 3KHz

Applications

Documentation

Type Title Date
Manual - Hardware PDF 1.09 MB
Schematic PDF 3.20 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 1.08 MB
1 item

Related Boards & Kits

Lab on the Cloud