Skip to main content

Overview

Description

RAJ240090/RAJ240100 are Renesas Li-ion battery fuel gauge ICs (FGICs) that consist of an MCU device and an AFE device in a single package. They are packed with a variety of battery management features and the Renesas RL78 CPU core, which has multiple low-power modes and is capable of achieving high performance in ultra-low power operation. RAJ240090/RAJ240100 fuel gauge ICs have control firmware stored in embedded flash memory to control attached embedded analog and digital circuits to perform battery voltage / current / temperature measurement, remaining capacity estimation, over current / voltage / temperature protection, and other battery management operations.

Features

  • Fully integrated battery management solution with battery capacity measurement and programmable protection capability.
  • Supports up to 10 Li-ion or Li-Polymer battery cells in series. RAJ240090 supports 3 to 8 series cells, RAJ240100 supports 3 to 10 series cells.
  • Integrated with Renesas Ultra Low Power RL78 CPU core for multi-function process
  • Memory
    • Code flash memory: 128KB
    • Data flash memory (up to 100,000 erase/write cycles): 4 KB
    • SRAM: 7KB
  • Clock generator
    • High-speed on-chip oscillator: up to 32 MHz
    • Low-speed on-chip oscillator:32 KHz
    • AFE high-speed on-chip oscillator: 4.194MHz
    • AFE low-speed on-chip oscillator: 131.072 KHz
  • General Purpose I/O Ports
    • Total: 31 pins
    • CMOS input/output: 20
    • CMOS input: 4
    • N-ch open drain Input/output [6V tolerance]: 4
    • High voltage input/output[VCC tolerance]: 3
  • Serial interface
    • CSI (SPI): 2 channels
    • I2C: 1 channel
    • UART: 2 channels
    • Simplified I2C: 2 channels
    • CAN interface (RS-CAN lite): 1 channel
  • Timer
    • MCU 16-bit timer: 6 channels
    • MCU 12-bit interval timer: 1 channel
    • MCU Real-time clock: 1 channel
    • AFE timer: 2 channels
      • AFE timer A: setting range: 125 ms to 64 s
      • AFE timer B: setting range: 30.52 us to 125 ms
  • Embedded A/D converter
    • AFE 15-bit resolution sigma-delta A/D converter
    • MCU 8/10-bit resolution A/D converter
  • Battery cell voltage and temperature (AN port voltage) detection circuit
    • Monitoring over/under voltage and temperature by Sigma-delta AD converter (AFE) without controlling from MCU
  • Current integration circuit
    • 18-bit resolution sigma-delta A/D converter
  • Impedance measurement circuit
    • Simultaneous measurement of battery voltage and current
  • Over current detection circuit
    • Short circuit current detection
    • Charge overcurrent detection
    • Discharge overcurrent detection
    • Charge wakeup current detection
    • Discharge wakeup current detection
  • Series regulator
    • 3.3V or 5.0V CREG2
    • Over 100mA output current by external Nch MOSFET
  • Charge and Discharge MOSFET control
    • High-side Nch MOSFET drive circuit embedded
    • Programmable MOSFET control by 8-bit PWM
  • Support RTC function
    • To connect external crystal resonator (32.768kHz) and generate internal clock.
  • Voltage and temperature condition
    • Power supply voltage: VCC = 4.0 to 50V
    • Operating ambient temperature : TA= -40 to +85°C
  • Package Information
    • 64-pin plastic mold LQFP ([Body] 10.0mm x 10.0mm,0.5 mm pitch)

Comparison

Applications

Documentation

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

R-BMS F: Renesas Battery Management System with Fixed Firmware

Renesas' Battery Management System with Fixed Firmware (R-BMS F) is a fixed firmware solution designed for RAJ240100, RAJ240090 and RAJ240055 industry-leading 3-10 Cell FGICs. RTK0EF0136DK0002BU EVK utilizes RAJ240090/100 and RTK0EF0163DK0002BU EVK utilizes RAJ240055. Both EVKs are equipped with an intuitive GUI tool, delivering a comprehensive and flexible battery management system for precise state-of-charge monitoring.