Overview
Description
The RTKA211605DR0000BU board is designed to demonstrate and quickly evaluate the RAA211605, a DC/DC step-down regulator with 450kHz switching frequency.
The RAA211605 supports a wide input voltage range (from 4.5V to 60V) and adjustable output voltage. It can deliver up to 0.5A continuous output current with premium load regulation and line regulation performance.
Features
- Simple and flexible design
- 4.5V to 60V VIN range
- Convenient power conversion
- Input voltage (VIN): 4.5V to 60V
- Output voltage (VOUT): 3.3V
- Max. output current: 0.5A
Applications
- Power meters
- Battery powered devices
- Distributed power systems
- Handheld power tools
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.13 MB | |
Datasheet | PDF 1.60 MB | |
2 items
|
Design & Development
Product Options
Applied Filters: