Skip to main content

Overview

Description

The RAA211605 is a DC/DC step-down buck regulator that supports a wide operating input voltage range (from 4.5V to 60V) and adjustable output voltage. It can deliver up to continuous 0.5A output current with excellent load regulation and line regulation performance.

The RAA211605 employs peak-current mode control with a 450kHz nominal switching frequency and pulse skipping mode under light load. It provides fast and robust transient response performance. Internally implemented soft-start and loop compensation circuitry also help to simplify design and minimize BOM cost.

The RAA211605 also offers protection features such as cycle-by-cycle current limit, input voltage UVLO, output voltage undervoltage protection, and thermal shutdown.

The RAA212605 is available in the TSOT23-6 package.

Features

  • Wide input voltage range: 4.5V to 60V
  • Adjustable output voltage
  • Up to 0.5A output current
  • Internal compensation
  • Internal soft start
  • 600mΩ internal MOSFET
  • 450kHz nominal switching frequency
  • Pulse skipping mode under light load condition
  • Cycle-by-cycle current limit
  • Input voltage UVLO and output voltage undervoltage protection
  • Thermal shutdown
  • Available in the TSOT23-6 package

Comparison

Applications

  • Power meters
  • Battery powered devices
  • Distributed power systems
  • Handheld power tools

Documentation

Type Title Date
Datasheet PDF 1.60 MB
Brochure PDF 12.71 MB 日本語
2 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: