High Performance 1A/2A/3A LDO Evaluation Board
The ISL80102EVAL2Z evaluation board provides a simple platform for evaluating the performance of the ISL80102 2A LDO for industrial and infrastructure applications. The...
The ISL80102 and ISL80103 are low voltage, high-current, single output LDOs specified for 2A and 3A output current, respectively. These LDOs operate from the input voltages of 2. 2V to 6V and are capable of providing the output voltages of 0. 8V to 5. 5V on the adjustable VOUT versions. Other custom voltage options are available upon request. An external capacitor on the soft-start pin provides adjustment for applications that demand inrush current less than the current limit. The ENABLE feature allows the part to be placed into a low quiescent current shutdown mode. A submicron BiCMOS process is used for this product family to deliver best-in-class analog performance and overall value. These CMOS (LDOs) consume significantly lower quiescent current as a function of load over bipolar LDOs, so they are more efficient and allow packages with smaller footprints. The quiescent current has been modestly compromised to enable a leading class fast load transient response, and hence a lower total AC regulation band for an LDO in this category.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.29 MB | |
Product Change Notice | PDF 326 KB | |
Product Advisory | PDF 363 KB | |
Product Change Notice | PDF 164 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
6 items
|
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
The ISL80102EVAL2Z evaluation board provides a simple platform for evaluating the performance of the ISL80102 2A LDO for industrial and infrastructure applications. The...
The AIK-RA8D1 provides developers with multiple and reconfigurable connectivity functions to expedite AI/ML system development. This easy-to-use hardware platform for...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: