Overview
Description
DA9210-A is a flexible and scalable dual-output sub-PMIC designed to meet the high power requirements of a wide range of multicore SoCs, GPUs, and FPGAs. It includes one high-current buck converter that provides up to 12 amps per buck. This device is suitable for infotainment, telematics, and ADAS applications, featuring a multiphase topology for outstanding load transient response. All bucks use integrated power switches, eliminating the need for external FETs. Additionally, the high device switching frequency enables the use of low-profile inductors, resulting in a cost-effective and compact system solution. This solution is available in Automotive Grade 3.
Key Benefits:
- Dynamic Voltage Control (DVC)
- Integrated power switches
- Remote sensing at the point of load
- High efficiency across a wide output range
- Low output ripple
- Scalable solution offering up to 24A
Features
- 2.8V to 5.5V input voltage
- 0.3V to 1.57V output voltage
- 12A output current
- 24A output current in parallel configuration
- 3MHz nominal switching frequency
- Output voltage accuracy ±2.5%
- Adjustable soft-start
- -40 °C to +85 °C temperature range
- Package: VFBGA-42 (5.6mm x 4.8mm, 0.8mm pitch)
Comparison
Applications
- Infotainment
- Portable navigation devices
- Full-scale integrated cockpits
- Heads-Up Displays (HUDs)
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.74 MB | |
Application Note | PDF 530 KB | |
Application Note | PDF 1.86 MB | |
Product Brief | PDF 1.17 MB | |
4 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.