Overview
Description
The DA9230 is an ultra-low quiescent current, high-efficiency buck regulator in a compact I2C configurable WLCSP package targeting battery-powered applications needing highly efficient power supplies. The battery life of these devices is significantly improved due to the low quiescent current delivered by DA9230 during operation and shutdown.
The buck regulator extends high light-load efficiency down to 10µA further extending battery life. Dynamic Voltage Control (DVC) in the buck regulator facilitates optimization across the system power modes enabling further improvement in system efficiency and battery life. The DA9230 provides multiple protection features and comes with the ability to monitor the events and indicators in the GPO pin.
Benefits
- Longer battery life
- Design flexibility through configurability
- Small solution size
- Future-proofing for new technology MCUs with 0.6V min buck output voltage
- Future-proofing for new technology batteries with 2.5V min input voltage
Features
- 300mA buck converter
- 750nA total input current (buck enabled no load)
- Up to 81% efficiency at 1.8V output, 10µA load currents
- Input voltage 2.5V to 5.5V
- Output voltage 0.6V to 1.9V
- Dynamic Voltage Control (DVC)
- I2C interface for device configuration and control
- Protection features and system monitors
- Package: 12-pin WLCSP (1.65mm x 1.25mm)
Comparison
Applications
- Wearables – Wristwear, hearables, pet wearables
- Smart devices - Thermostats and door locks
- Smoke detectors
- Portable medical devices
- Remote sensors
- High-efficiency, low power applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.75 MB | |
Brochure | PDF 10.21 MB | |
Application Note | PDF 267 KB | |
Manual - Development Tools | PDF 1.23 MB | |
Product Brief | PDF 126 KB | |
5 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: