Overview
Description
The µPD166035 is an N-channel high-side driver with a built-in charge pump and embedded protection function. When device over-temperature or overcurrent is generated in output MOS, the protection function operates to prevent destruction and degradation of the product, and also outputs a self-diagnostic signal.
Features
- High-temperature operation (Tch = 175 °C MAX.)
- Built-in charge pump circuit
- Low on-state resistance
- RDS(ON) = 80 mW MAX. (VIN = VIH, IO = 1.5A, Tch = 25 °C)
- Built-in protection circuit
- Current limitation
- Over-temperature protection
- Active clamp operation at inductive load switch off
- Built-in diagnostic function
- Package: SOP 8
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 527 KB 日本語 | |
Brochure | PDF 9.16 MB | |
Product Change Notice | PDF 4.86 MB 日本語 | |
Brochure | PDF 2.24 MB | |
Product Change Notice | PDF 3.74 MB 日本語 | |
Product Change Notice | PDF 1.46 MB 日本語 | |
Brochure | PDF 1.32 MB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
