Skip to main content

Features

  • Read Back Protection (Read Lock)
  • Power Supply: 2.5V (±8%) to 5V (±10%)
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Multichannel Sampling Analog Comparator (MS ACMP)
      • Sampling up to Four Analog Channels
      • Selectable Voltage Reference for Each Channel
      • Different Sampling Scenarios
      • Synchronous or Asynchronous Result Appearance
    • Integrated Voltage Reference
    • Twelve Combination Function Macrocells
      • Two 2-Bit LUTs or (DFF/LATCH) Macrocells
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Four 3-Bit LUTs or (DFF/LATCH) with Set/Reset
      • Four Selectable DFF/LATCH or 3-bit LUTs or Shift Registers
      • One 4-Bit LUT or (DFF/LATCH) with Set/Reset Macrocell
    • Six Multi-Function Macrocells
      • Five Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters
      • One Selectable DFF/Latch or 3-bit LUT + 8-bit Delay/Counter/FSM
    • Extended Pattern Generator
      • Up to 8 Parallel Outputs
      • 92 Bytes Pattern Stored in the Non-Volatile Memory (NVM)
    • I²C Communication
    • Programmable Delay with Edge Detector Output
    • Deglitch Filter or Edge Detector
    • Two Oscillators (OSC)
      • 2.048/10kHz Oscillator
      • 25MHz Oscillator
    • Analog Temperature Sensor
    • Power-On Reset (POR) with CRC

Description

The SLG46811 programmable mixed-signal matrix IC offers an I2C serial communications bus and a multichannel sampling analog comparator, making it the smallest GreenPAK that can sample up to four analog channels.

The SLG46811 offers digital macrocells, including shift registers and a long pattern generator block, that enable the device to generate master transactions for SPI, I2C, UART, and 1-wire. Also, a small size and energy efficiency make the device ideal for a wide range of applications.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Special Features92 x 8 bit Pattern Generator
GPIOs (#)10
Nominal VDD2.3 - 5.5
ACMP Channels (#)4
CNT/DLY (Max) (#)6
LUTs (Max) (#)18
D Flip-flops (DFFs) (#)17
Pipe Delay4x 8-bit Shift Regs
# of Programable Delays (#)1
Oscillator TypeConf. OSC, Ring OSC
Temperature Sensor (ch) (#)1
InterfaceI2C
Memory TypeOTP
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN1.6 x 1.6120.4

Applications

  • Smartphones and Fitness Bands
  • Portable and Handheld Electronics
  • Smart Meters
  • Home Appliances and IoT
  • Personal Computers and Servers
  • PC Peripherals
  • Data Communications Equipment
  • Robotics
  • Toys
  • Applications with Communication Interfaces  as a Simple Master Device
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: