Skip to main content

38000 Series ROM Ordering Mask ROM Confirmation Form

Do not include the ASCII codes of the product name, the optional data, and so on to the machine language file that is read by MM, if this order is performed by a CD-R.

In the ROM programming confirmation forms and mask confirmation forms, please read "floppy disk" and "floppy disk must be 3.5-inch 2HD type and DOS/V format" as "CD-R". We accept data on CD-R. Also, we have stopped accepting orders by EPROM. Please submit mask files on CD-R.

For other methods of ROM transfer, please contact the sales office which supports your region.

Group Part No. Mark Specification Form
3802 M38022M2-XXXSP/FP Mask ROM Confirmation Form (PDF | English, 日本語) SP: 64P4B (64-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 64P6N (64-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38022M2DXXXSP/FP Mask ROM Confirmation Form (PDF | English, 日本語) SP: 64P4B (64-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 64P6N (64-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38022M4-XXXSP/FP Mask ROM Confirmation Form (PDF | English, 日本語) SP: 64P4B (64-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 64P6N (64-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38022M4DXXXSP/FP Mask ROM Confirmation Form (PDF | English, 日本語) SP: 64P4B (64-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 64P6N (64-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38024M6-XXXSP/FP Mask ROM Confirmation Form (PDF | English, 日本語) SP: 64P4B (64-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 64P6N (64-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38027M8-XXXSP/FP Mask ROM Confirmation Form (PDF | English, 日本語) SP: 64P4B (64-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 64P6N (64-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38027M8DXXXSP/FP Mask ROM Confirmation Form (PDF | English, 日本語) SP: 64P4B (64-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 64P6N (64-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
3803L M38039MFL-XXXSP/HP/KP/WG MASK ROM CONFIRMATION FORM (PDF | English, 日本語) SP: 64P4B (64-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
HP: 64P6Q (64-PIN LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
KP: 64P6U (64-PIN LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
WG: PTLG0064JA-A (64F0G)
3804 M38044M4 Mask ROM Confirmation Form (PDF) SP: 64P4B (64-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 64P6N (64-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
HP: 64P6Q (64-PIN LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38047M6 Mask ROM Confirmation Form (PDF | English, 日本語) SP: 64P4B (64-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 64P6N (64-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
HP: 64P6Q (64-PIN LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38047M8 Mask ROM Confirmation Form (PDF | English, 日本語) SP: 64P4B (64-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 64P6N (64-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
HP: 64P6Q (64-PIN LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38049MC Mask ROM Confirmation Form (PDF) SP: 64P4B (64-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 64P6N (64-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
HP: 64P6Q (64-PIN LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38049MF Mask ROM Confirmation Form (PDF) SP: 64P4B (64-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 64P6N (64-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
HP: 64P6Q (64-PIN LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
3806 M38062M3-XXXFP/GP Mask ROM Confirmation Form (PDF | English, 日本語) FP: 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
GP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38062M3DXXXFP Mask ROM Confirmation Form (PDF | English, 日本語) 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38062M4-XXXFP/GP Mask ROM Confirmation Form (PDF | English, 日本語) FP: 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
GP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38062M4DXXXFP Mask ROM Confirmation Form (PDF | English, 日本語) 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38063M6-XXXFP/GP Mask ROM Confirmation Form (PDF | English, 日本語) FP: 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
GP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38063M6AXXXFP/GP/HP Mask ROM Confirmation Form (PDF | English, 日本語) FP: 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
GP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38063M6DXXXFP Mask ROM Confirmation Form (PDF | English, 日本語) 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38067M8-XXXFP/GP Mask ROM Confirmation Form (PDF | English, 日本語) FP: 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
GP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38067M8AXXXFP/GP Mask ROM Confirmation Form (PDF | English, 日本語) FP: 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
GP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38067M8DXXXFP Mask ROM Confirmation Form (PDF | English, 日本語) 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38067MC-XXXFP/GP Mask ROM Confirmation Form (PDF | English, 日本語) FP: 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
GP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38067MCAXXXFP/GP Mask ROM Confirmation Form (PDF | English, 日本語) FP: 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
GP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38067MCDXXXFP Mask ROM Confirmation Form (PDF | English, 日本語) 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
3807 M38073M4-XXXFP Mask ROM Confirmation Form (PDF | English, 日本語) 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38077M8-XXXFP Mask ROM Confirmation Form (PDF | English, 日本語) 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38078MC-XXXFP Mask ROM Confirmation Form (PDF | English, 日本語) 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38079MF-XXXFP Mask ROM Confirmation Form (PDF | English, 日本語) 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
3822/3822A M38223M4A-XXXFP/HP MASK ROM CONFIRMATION FORM (PDF | English, 日本語) FP: 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
HP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38224M6A-XXXFP/HP MASK ROM CONFIRMATION FORM (PDF) FP: 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
HP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38227M8A-XXXFP/HP MASK ROM CONFIRMATION FORM (PDF) FP: 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
HP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38227MCA-XXXFP/HP MASK ROM CONFIRMATION FORM (PDF) FP: 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
HP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38227MCDXXXFP MASK ROM CONFIRMATION FORM (PDF | English, 日本語) 80P6N (80-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
3826A 38C5Group 60Kversion MASK ROM CONFIRMATION FORM (PDF) FP: 100P6S (100-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
GP: 100P6Q (100-PIN LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M3826AMFA-XXXFP/GP MASK ROM CONFIRMATION FORM (PDF | English, 日本語) FP: 100P6S (100-PIN QFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
GP: 100P6Q (100-PIN LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
3850A M38503M2A-XXXSP/FP Mask ROM Confirmation Form (PDF | English, 日本語) SP: 42P4B (42-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 42P2R (42-PIN SHRINK SOP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38503M4A-XXXSP/FP Mask ROM Confirmation Form (PDF | English, 日本語) SP: 42P4B (42-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 42P2R (42-PIN SHRINK SOP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38504M6A-XXXSP/FP MASK ROM CONFIRMATION FORM (PDF | English, 日本語) SP: 42P4B (42-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 42P2R (42-PIN SHRINK SOP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38507M8A-XXXSP/FP MASK ROM CONFIRMATION FORM (PDF | English, 日本語) SP: 42P4B (42-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 42P2R (42-PIN SHRINK SOP) MARK SPECIFICATION FORM (PDF | English, 日本語)
3851 M38513M4-XXXSP/FP Mask ROM Confirmation Form (PDF | English, 日本語) SP: 42P4B (42-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 42P2R (42-PIN SHRINK SOP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38514M6-XXXSP/FP Mask ROM Confirmation Form (PDF | English, 日本語) SP: 42P4B (42-PIN SHRINK DIP) MARK SPECIFICATION FORM (PDF | English, 日本語)
FP: 42P2R (42-PIN SHRINK SOP) MARK SPECIFICATION FORM (PDF | English, 日本語)
3874 M38747M4T-XXXGP Mask ROM Confirmation Form (PDF) 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38747M6T-XXXGP Mask ROM Confirmation Form (PDF) 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38747M8T-XXXGP Mask ROM Confirmation Form (PDF) 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38747MCT-XXXGP Mask ROM Confirmation Form (PDF | English, 日本語) 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38749EFT-XXXGP Mask ROM Confirmation Form (PDF | English, 日本語) 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
3886 M38867E8A-XXXHP Mask ROM Confirmation Form (PDF | English, 日本語) 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38867M8A-XXXHP Mask ROM Confirmation Form (PDF | English, 日本語) 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38869M8A-XXXHP/GP Mask ROM Confirmation Form (PDF | English, 日本語) HP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
GP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38869MCA-XXXHP/GP Mask ROM Confirmation Form (PDF | English, 日本語) HP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
GP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
M38869MFA-XXXHP/GP Mask ROM Confirmation Form (PDF | English, 日本語) HP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
GP: 80P6S (80-PIN QFP)/80P6Q (80-PIN Fine-pitch LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
38C8 M38C89MF-XXXFP MASK ROM CONFIRMATION FORM (PDF | English, 日本語) PLQP0144KA-A (144P6Q)
38K0 M38K07M4L-XXXFP/HP Mask ROM Confirmation Form (PDF | English, 日本語) FP: 64P6U (64-PIN LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
HP: 64P6Q (64-PIN LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
38K2 M38K27M4L-XXXFP/HP Mask ROM Confirmation Form (PDF | English, 日本語) FP: 64P6U (64-PIN LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)
HP: 64P6Q (64-PIN LQFP) MARK SPECIFICATION FORM (PDF | English, 日本語)