Skip to main content

Overview

Description

The ZSC31014 RBiciLite™ is a feature rich CMOS integrated circuit for high accuracy amplification and analog-to-digital conversion of a differential input signal. Perfect for low-cost applications, the ZSC31014 can perform offset, span, and 1st and 2nd order temperature compensation of the measured signal. Developed for correction of resistive bridge sensors, the ZSC31014 can also provide a corrected temperature output through an internal or external sensor measurement. Digital compensation of signal offset, sensitivity, temperature and non-linearity is accomplished via an internal digital signal processor running a correction algorithm. Calibration coefficients are stored in a highly reliable non-volatile EEPROM. Measured and corrected bridge values provided at the digital output pins can easily be configured as I2C or SPI. Programming of the ZSC31014 is made simple by the I2C interface and the PC-controlled calibration software provided in the IDT Evaluation Kit. Digital mating of the sensor with the signal conditioner is fast and precise, eliminating the overhead normally associated with trimming external components and multi-pass calibration routines.

Integrated diagnostics functions and low power stand-by-mode make the ZSC31014 attractive for a variety of battery-operated applications, particularly products involving the use of a microcontroller for networking sensors.

Features

  • Digital compensation of sensor offset, sensitivity, temperature drift and non-linearity
  • Eight programmable analog gain and digital gain settings; accommodates bridges with spans < 1mV/V and high offset
  • Internal or optional external temperature compensation for sensor correction and for corrected temperature out
  • Diagnostic features (e.g., EEPROM signature, bridge connection checks, bridge short detection)
  • 32-bit customer ID field for module traceability
  • Digital single-pass calibration via I2C
  • Fast power-up to data output response: 3ms
  • Current consumption depends on programmed sample rate: as low as 200

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 1.23 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

IDT Sensor Signal Conditioner (SSC) Evaluation Kit Overview

A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.

Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.