Skip to main content

Overview

Description

The ISL70219ASEH is a very high precision amplifier featuring the perfect combination of low noise vs power consumption. The ISL70219ASEH’s low offset voltage, low IBIAS current, and low temperature drift make it the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of high precision, low noise, low power, and a small footprint provides outstanding value and flexibility relative to similar competitive parts Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL70219ASEH is offered in a 10 Ld hermetic ceramic flatpack. The device is packaged in industry standard pin configurations and operates across the extended temperature range from -55°C to +125°C.

Features

  • Electrically screened to DLA SMD# 5962-14226
  • Low input offset voltage: ±110µV, maximum
  • Superb offset temperature coefficient: 1µV/°C, maximum
  • Input bias current: ±15nA, maximum
  • Input bias current TC: ±5pA/°C, maximum
  • Low current consumption: 440µA
  • Voltage noise: 8nV/√Hz
  • Wide supply range: 4.5V to 36V
  • Operating temperature range: -55°C to +125°C
  • Radiation acceptance testing
    • HDR (50 to 300rad(Si)/s): 300krad(Si)
    • LDR (10mrad(Si)/s): 50krad(Si)
  • SEE hardness (see SEE report for details)
  • SEB LETTH (VS = ±18V): 86.4MeV•cm2/mg
  • SET recovery time: ≤10µs at 60MeV•cm2/m
  • SEL immune (SOI process)

Comparison

Applications

  • Precision instrumentation
  • Spectral analysis equipment
  • Active filter blocks
  • Thermocouples
  • And RTD reference buffers
  • Data acquisition and power supply control

Documentation

Type Title Date
Datasheet PDF 7.11 MB
Brochure PDF 467 KB
Manual - Development Tools PDF 14.17 MB
Report PDF 399 KB
Application Note PDF 263 KB
Other
Report PDF 566 KB
Report PDF 512 KB
Application Note PDF 224 KB
9 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 644 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: