Skip to main content

Description

The ISL72991RHEVAL2Z evaluation platform showcases the ISL72991RH, a radiation hardened, low dropout adjustable negative voltage regulator with an output voltage range of -2.25V to -26V. The device features a 1A output current capability, an adjustable current limit pin (ILIM) and a shutdown pin (SD) for easy on/off control.

Features

  • Small, compact design
  • VIN range of -3V to -30V
  • VOUT adjustable from -2.25V to -26V
  • Convenient power connection

Applications

  • Post switching power supplies
  • DC/DC converters
  • Motor controllers
Type Title Date
Manual - Development Tools PDF 506 KB
Datasheet PDF 570 KB
Report PDF 321 KB
Report PDF 329 KB
Report PDF 411 KB
5 items

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 452 KB
1 item

Applied Filters:

Reset1 of 1 Products
Wafer by Wafer Low Dose Rate Acceptance Testing (ELDRS)
Read More