Skip to main content

Overview

Description

The ISL72814SEH and ISL73814SEH are radiation hardened high-voltage, high-current, driver circuit ICs fabricated using the Renesas proprietary PR40 Silicon-on-Insulator (SOI) process technology to mitigate single-event effects. The devices integrate 16 driver channels that feature a high-voltage (42V), high-current (700mA) open-emitter PNP output stage. To further reduce solution size, the ISL72814SEH and ISL73814SEH integrate a 4-bit, 16-channel decoder with Enable. This conveniently allows you to select 1 of 16 available driver channels or disable all channels. The inputs to the decoder are TTL and CMOS compatible, allowing an easy interface to FPGAs and microprocessors. The ISL7x814SEH devices operate across the military temperature range from -55 °C to +125 °C and are available in a 28 lead hermetically sealed Ceramic Dual Flatpack (CDFP) package or die.

Features

  • Electrically screened to DLA SMD 5962-18221
  • Integrated 4-bit to 16-channel decoder
  • High current outputs: 700mA
  • High voltage outputs: 42V
  • Ultra-low saturation voltage: 1.35V maximum at 500mA
  • Internal clamping diodes for inductive loads
  • Wide operating VCC supply range 3V to 13.2V
  • Full military temperature range operation
    • TA = -55 °C to +125 °C
    • TJ = -55 °C to +150 °C
  • Radiation acceptance testing - ISL72814SEH
    • HDR (50-300rad(Si)/s): 100krad(Si)
    • LDR (0.01rad(Si)/s): 75krad(Si)
  • Radiation acceptance testing - ISL73814SEH - LDR (0.01rad(Si)/s): 75krad(Si)
  • SEE hardness (see SEE report for details) - No SEB/SEL LETTH, VCH = 34V: 86MeV•cm2/mg

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 787 KB
Report PDF 421 KB
White Paper PDF 340 KB 日本語
Other
Report PDF 357 KB
Report PDF 574 KB
Application Note PDF 224 KB
7 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: